Brand
Choose from one of Legrand's brands.
Color
The color of the product itself
Availability
Product is available to buy on Legrand.us
Material
Indicates the primary material(s) used to construct a product.
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
Standard
The industrial standard(s) to which a device is manufactured, operated, or tested.
Amperage
Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration
Input Voltage
The Difference of Electrical Potential Between Two Points of an Electrical or Electronic Circuit Entering a System
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Product Depth
The overall depth of a product.
Product Height
The overall height of a product.
Product Width
The overall width of the product.
Cord Length
The Linear Extent of Cord in Space from one End to the Other
Number of Outlets
The Different Types of Receptacles Providing a Place in a Wiring System Where Current can be Taken to Supply Electrical Devices
Number of Receptacles
The Number of Electrical Wall Outlets Designed for Use with a Plug
Power
Legrand offers a range of power products, whether you need power distribution in the data center, surge protection for your advanced electronics or equipment cords in your enterprise environment.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsIn-Wall TV Power and Cable Management Kit, WhiteCPT306WV1 On-QThe In-Wall TV Power Kit is pre-wired to simplify installation and easily hides power and AV cabling inside the wall cavity without modifying electrical wiring.$113.29In Stock