In-Wall TV Power and Cable Management Kit, White
CPT306WV1
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
$117.82 USD
In-Wall TV Power and Cable Management Kit
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Type | Cable Pass Through, Kit, Receptacle, Wall Plate | ||
| Material | ABS | ||
| Finish | Matte | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | China | ||
| Number of Receptacles | 2 | ||
| Standard | ETLus, UL Standard 514C & 498 | ||
| UPC Number | 804428434054 |
Dimensions
| Product Depth US | 4.1 in | ||
| Product Height US | 10.25 in | ||
| Product Width US | 8.75 in |
Technical Information
| Amperage | 15 A | ||
| Seismic Tested | No | ||
| Connector | (1) Cable Access, (2) Power Outlets | ||
| Cord Length | 6 ft | ||
| Footprint | 10.25 x 4.1 x 8.75 in | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 125 V | ||
| Mounting Type | Recessed | ||
| Number of Outlets | 2 |
Resources (7)
Instruction Sheet
Supporting Document
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Purchased kit but it didn't have a mud ring from the smaller power inlet. Looking for the part number, thanks!
Correction, looking for the power inlet assembly that attaches the cord to the mud ring.
Date published: 2024-03-20
I’ve lost the power cable that connects the lower power receptacle to a standard power outlet. Where can I get a replacement? Thanks!
If you mean the short extension cord that came with the CPT306WV1, you can use any short extension cable from Home Depot or Lowes or any local hardware store.
Date published: 2024-01-10
I am looking to replace two of the four drywall anchors/clips that go into the screw holes behind the power inlet unit for the Power Kit, White, CPT306WV1 model. Mine feel into the wall. What are they called? How can I get replacements?
Drywall mounting tabs is one term. Many installers colloquially call them "Dog Ears". Either way, email technical.support-hs@legrand.us with your request and we will work to get some sent out.
Date published: 2022-07-25
In the video the installation is in drywall. I have a thicker, lath and plaster wall. Will the boxes accomodate installtion in a lath and plaster wall?
There is no way to know for sure, as the thickness of plaster and lath vary greatly from installation to installation. The limitation as it pertains to that wall is the length of the screws that attach to the wings that pull the box tight to the wall.
Date published: 2022-06-02
I purchased a CPT306W-V1. It was missing the screws to secure the male plug-end of the power cable to the power inlet assembly, and the screws to secure the power inlet to the mud ring. Please send me the screw sizes to purchase locally.
The thread forming screws are similar to the ones found here
https://www.mcmaster.com/catalog/128/3286
They are part number 90380A120 on that site.
The inlet screws to the mud ring are #6-32 x 3/4" machine screws Pan head, phillips type.
Date published: 2022-01-18
I purchaed the in wall electrical outlet and the sizing you have for the area to cutout is NOT the standard in the industry. In fact, what makes it frustrating is that you made your size 3-4mm smaller which makes it not match the templates sold.
Bazaarvoice SAP Hybris Integration Version 2.8.1





