Power in the Kitchen
Product recommendations, code updates and helpful tips
Legrand is established in nearly 90 countries
View all at Legrand.comJuly 31, 2026
Looking for ways to elevate your kitchen design with a blend of modern aesthetics and code-compliant functionality? The Legrand Kitchen Countertop Outlet provides a sleek, water-resistant power solution specifically engineered for kitchen islands and peninsulas. Installing this outlet in a kitchen island is quick, simple and requires only a few tools to get the job done.
This outlet is a code-compliant, UL 498-certified solution that meets National Electrical Code (NEC) 406.5(E) requirements for countertop applications. As outlets along the side of kitchen islands and peninsulas are no longer permitted in accordance with 2023 NEC updates, an alternative solution is required for delivering power to these high-traffic spaces.
The device features a compact design with a "Tail and Body" snap-fit system that eliminates the need for a standard junction box. With just a few tools, the installation of the Kitchen Countertop Outlet is estimated to take about 15 minutes. Follow the steps below, watch the installation video and download the installation instructions for a comprehensive overview of how to install an outlet in a kitchen island.
Start by double-checking that the countertop thickness is between 0.50" and 1.6"
Determine if you are installing the device with or without the optional decorative lid.
Note: For safety and compliance, it is highly recommended that these wiring devices be installed by an electrician or other qualified person.
Whether you are remodeling or building fresh, the Kitchen Countertop Outlet offers the perfect combination of safety and style for the heart of your home.