DLM Segment Network Wire, 4000 Spool
LM-MSTP-S4000
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
This type of wire connects low voltage devices (i.e., switches, occupancy sensors, photocells) to panels. It is #20 AWG wire that meets UL and NEC standards for Class 2 applications. Plenum rated wire meets plenum and riser requirements. Several types of multi-conductor low voltage wires are available for standard, pilot, locator, and multilevel switching or for connecting photocells to the LI control panels. This wire can also be used to wire relays remotely
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Green | ||
| Product Type | Cable | ||
| Application Sector | Commercial | ||
| Product Line | Wattstopper | ||
| Country Of Origin | United States | ||
| Jacket Color | Light Green | ||
| Warranty Type | 5-Year | ||
| Standard | UL, cUL, BAA | ||
| UPC Number | 754182938254 |
Dimensions
| Product Depth US | 15.5 in | ||
| Product Height US | 13.0 in | ||
| Cable Length | 4000 ft | ||
| Product Volume US | 3123.3 cu in | ||
| Product Width US | 15.5 in | ||
| Product Weight US | 82.0 lb |
Trade Programs
| BAA | Yes |
Technical Information
| Cable Diameter | 0.185 mm | ||
| Conductor | 1.5-Pair | ||
| Indoor/Outdoor | Indoor | ||
| Jacket Rating | CL3P Rated, CMP Rated, FT6 Rated | ||
| Jacket Application | Plenum Rated | ||
| Protocol | MS/TP | ||
| Shielded/Unshielded Cable | Shielded | ||
| Temperature Rating | 75° C | ||
| Wire Gauge | 22 AWG |
Resources
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is cable LMRJ-P solid or stranded wire ?
Copilot said:
The LMRJ-P series cables used with Digital Lighting Management (DLM) systems are constructed with 24 AWG stranded conductors and feature a 4-pair Cat 5e plenum-rated (CMP/FT6) cable with factory-terminated RJ45 connectors. They are stranded wire.
It is important to distinguish LMRJ cables from LM-MSTP network wiring. LMRJ cables are designed as pre-terminated patch cables for flexible, plug-and-play DLM connections within a room, while LM-MSTP wiring used for segment networks between rooms is typically 22 AWG solid-conductor cable.
Although LMRJ cables meet Cat 5e performance specifications, they are intended specifically for DLM network applications and are not recommended for general-purpose data network use.
Date published: 2026-09-03
Bazaarvoice SAP Hybris Integration Version 2.8.1





