text.skipToContent text.skipToNavigation

FIXTURE INTERFACE, 120-277V, 0 -10V OUTPUT, POWER to LMFS

LMFI-111 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMFI-111 is a power converter and is intended to be wired to a fixture's 0–10V LED driver to control light levels. It is to only be used in conjunction with the LMFS-601 when the lighting fixture is utilizing a 0–10V LED driver and not a DALI driver that can provide bus power.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Required when 0-10V LED Driver is used instead of DALI Driver
  • Provides power (16mA) to the LMFS-601-W
  • The LMFI-111 receives commands from the LMFS-601 via the DALI bus in which the two devices are connected
  • The LMFI-111 internally converts the commands into a 1–10V analog signal to the connected lighting load
  • The LMFI-111 takes in line voltage and converts power to the LMFS-601 via the DALI bus

Specifications

General Info
Product Line Wattstopper
Country Of Origin China
UPC Number 754182947454
Dimensions
Product Depth US 1.4 in
Product Height US 1.0 in
Product Volume US 9.8 cu in
Product Width US 7.0 in
Product Weight US 0.2 lb
Technical Information
Input Voltage 120 to 277 VAC

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Hello, I am looking to verify the controller LMFI-111 for fit & form check on few luminaires. Can I get the step/iges files for LMFI-111?

Asked by: Thyagu
Hello, Wattstopper Technical Support has the files you requested but they are not supported on this platform. Please call us @ 800-879-8585 if you still need the files.
Answered by: Tier 1 Tech Support
Date published: 2021-08-03
  • y_2026, m_4, d_22, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LMFI-111, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT