text.skipToContent text.skipToNavigation

MSTP Router for LI Controls BASRT-B-WS DIN mounting

NB-ROUTER Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The NB-ROUTER provides a connection point between a single Digital Lighting Management (DLM) segment network and an Ethernet LAN. The router has a rugged metal enclosure with an integral DIN rail mounting clip.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Routes one BACnet MS/TP Segment Network to BACnet IP
  • Simple configuration using a standard web browser
  • Compatible with DLM Network Controller or third party BACnet building automation systems
  • BACnet/IP or BACnet Ethernet connectivity

Specifications

General Info
Color Gray
Type Network Router
Material Steel
Finish Painted
Application Sector Commercial
Product Line Wattstopper
Country Of Origin United States
Installation Location Enclosure, Wall
Warranty Type 1-Year
Standard IP30, RoHS, UL 508, BAA
UPC Number 754182106189
Dimensions
Product Height US 1.0 in
Product Length US 4.85 in
Product Width US 2.74 in
Product Weight US 1.0 lb
Trade Programs
BAA  Yes
Additional Information
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Number of Connections 1
Connector Type RJ-45, RS-485
Compatibility DLM Wired
Indicator Network Status LED, Power LED
Indoor/Outdoor Indoor
Input Voltage 24 VDC/VAC
Mounting Type DIN Rail
Operating Temperature 0°-60°C, 32°-140°F
Operating Temperature Max 140 °F
Operating Temperature Min 32 °F
Operating Humidity 10-95% RH (Non-Condensing)
Power Supply 24 VDC/VAC
Storage Temperature -40° - 85° C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;