text.skipToContent text.skipToNavigation

Network accessory enclosure w/o routers/switches

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMNC is a surface-mount NEMA1-rated enclosure with DIN rails for mounting DLM network components. Comes with hinged cover and provided empty (LMNC-MT) or with 1–9 installed routers. Based on the catalog number suffix, a specific number of NB-ROUTERs and an NB-SWITCH can be installed in the panel and pre-wired to a power supply. Two single outlets are provided on the power supply, one for connecting an LMJA Network Controller plug-in power supply, and a convenience outlet for a laptop or other technician required components.
Network Connectivity No NB-SWITCH
Number of Connectors 0
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • NEMA1-rated enclosure
  • DIN rail mounting for easy installation or removal of the LMJA Network Controller (ordered separately)
  • Includes selection of pre-wired NB-ROUTERs and NB-SWITCH
  • Single termination point for one 120VAC circuit to power all devices
  • Power supply with two 120V outlets for Network Controller power and laptop or other set up tools

Specifications

General Info
Color Gray
Product Type Network Enclosure
Material Steel
Finish Gloss, Painted
Application Sector Commercial
Product Line Wattstopper
Country Of Origin United States
Included Data Cables, DIN Rails, Hinged Door, Power Supply, Power Wiring
Number of Knockouts 1
Warranty Type 5-Year
Standard UL, ANSI 61, BAA
UPC Number 754182938155
Dimensions
Product Depth US 5.4 in
Product Height US 10.5 in
Product Width US 16.0 in
Knockout Size 1 in
Enclosure Size 20 in
Trade Programs
BAA  Yes
Additional Information
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Knockout
Compatibility DLM Wired
Enclosure Type NEMA 1, Network
Gauge 14
Input Voltage 120 VAC
Line Frequency 50 Hz, 60 Hz
Location Rating Dry
Mounting Wall
Mounting Type Screw Mount
Mounting Hole Type Keyhole
Power Supply 120 - 24VAC

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do you have the Revit BIM family for the network enclosure LMNC-6?

Asked by: Gustavo Cardero
Revit BIM families are currently available for many Digital Lighting Management (DLM) room-level devices, such as wall switch occupancy sensors. However, based on the available documentation and resources, there is not currently a specific Revit BIM family available for the LMNC-6 or LMNC-9 network accessory enclosures. For project design and modeling purposes, the enclosure dimensions and installation details can be obtained from the product documentation. The LMNC enclosures are surface-mount, NEMA 1-rated enclosures constructed from 14-gauge steel. Additional configuration details include: 🔹LMNC-6: Ships with a pre-installed NB-SWITCH-16 (16-port network switch) and supports up to six NB-ROUTERs. 🔹LMNC-9: Larger enclosure designed to accommodate up to nine NB-ROUTERs. For the latest available Revit content, please refer to the BIM Objects section of the Legrand website, where currently supported DLM BIM families are published. If specific 3D coordination requirements exist for the LMNC-6 or LMNC-9, the published dimensional information can be used to create a project-specific placeholder or custom Revit family.
Answered by: Tier 1 Tech Support
Date published: 2026-07-30
  • y_2026, m_10, d_3, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LMNC-MT, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT