text.skipToContent text.skipToNavigation

Discontinued - DLM Wireless Pre-Eng Wall Switch, ON/OFF w/Arrows, All, Meeting, Present, AV, Ivory

LMSW-605-I-ENG3 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 45ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The LMSW-605 Scene Switch is a wireless device that can set and recall preset lighting scenes and raise and lower lighting levels. It is part of the NEW wireless Digital Lighting Management (DLM) system and controls loads connected to DLM room controllers by recalling any four of the 16 scenes available in a DLM local network. It can function as a part of a completely wireless room pairing with a wireless room controller (LMRC-611MCC) or used in a hybrid wired & wireless room to control loads connected to a traditional wired room controllers when used in conjunction with a wireless bridge (LMBC-650).
Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Wireless Digital 5-Button Scene Switch
  • The LMSW-605 Scene Switch is a wireless device that can set and recall preset lighting scenes and raise and lower lighting levels
  • It is part of the NEW wireless Digital Lighting Management (DLM) system and controls loads connected to DLM room controllers by recalling any four of the 16 scenes available in a DLM local network
  • It can function as a part of a wireless room with a wireless room controller (LMRC-611MCC) or used in a hybrid wired/wireless room to control loads connected to a traditional wired room controllers when used with a wireless bridge (LMBC-650).
  • Built-in IPv6 Mesh and Bluetooth antennas provide robust signal strength and reliable communication
  • Uses IPv6 Mesh to establish network communication with all DLM wireless devices
  • Paddle with LED status indicator allows raise/lower control of scenes or loads
  • Quick and easy wireless installation – no Cat 5e connection needed
  • Ground wire allows you to install next to a line voltage device. This wire is only needed when placed next to a line voltage device in the same box. Grounding cables are otherwise not needed if in a purely low voltage application.
  • Low voltage switches for control of four customizable scenes

Specifications

General Info
Color Ivory
Product Series LMSW
Type Switch
Material ABS
Finish Glossy
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Number of Switches 5
Switch Type Push
Warranty Type 5-Year
Standard UL, cUL, FCC part 15, RoHS
UPC Number 754182946983
Dimensions
Product Depth US 1.6 in
Product Height US 4.2 in
Product Volume US 19.845 cu in
Product Width US 1.8 in
Product Weight US 0.2 lb
Additional Information
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Antenna Integrated, Internal
Antenna Pattern Omni-directional
Battery CR123A 3V
Battery Capacity 1500 mAh
Battery Life Up to 10 Years
Number of Connections 0
Number of Rockers 0
Topology Wireless Mesh
Wire Connection Type Wireless
Compatibility DLM Wireless (IPv6), LMBC-650
Encryption AES 128-bit
Frequency Band 2.4 GHz
Has Battery Yes
Indoor/Outdoor Indoor
Input Voltage 3 VDC
Location Rating Dry
Mounting Type J-Box
Number of Buttons 5
Operating Temperature 0°-40°C, 32°-104°F
Operating Temperature Max 40 °C
Operating Temperature Min 0 °C
Operating Humidity 5-95% RH (Non-Condensing)
Storage Temperature 23° - 140° F, -5° - 60° C
Engraving Type Text
Wireless Range Bluetooth, up to 30 ft, IPv6 6LoWPAN, up to 60 ft

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;