Discontinued - DLM Wireless Pre-Eng Wall Switch, ON/OFF w/Arrows, All, Meeting, Present, AV, Lt Almond
LMSW-605-LA-ENG3
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMSW-605 Scene Switch is a wireless device that can set and recall preset lighting scenes and raise and lower lighting levels. It is part of the NEW wireless Digital Lighting Management (DLM) system and controls loads connected to DLM room controllers by recalling any four of the 16 scenes available in a DLM local network. It can function as a part of a completely wireless room pairing with a wireless room controller (LMRC-611MCC) or used in a hybrid wired & wireless room to control loads connected to a traditional wired room controllers when used in conjunction with a wireless bridge (LMBC-650).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Wireless Digital 5-Button Scene Switch
- The LMSW-605 Scene Switch is a wireless device that can set and recall preset lighting scenes and raise and lower lighting levels
- It is part of the NEW wireless Digital Lighting Management (DLM) system and controls loads connected to DLM room controllers by recalling any four of the 16 scenes available in a DLM local network
- It can function as a part of a wireless room with a wireless room controller (LMRC-611MCC) or used in a hybrid wired/wireless room to control loads connected to a traditional wired room controllers when used with a wireless bridge (LMBC-650).
- Built-in IPv6 Mesh and Bluetooth antennas provide robust signal strength and reliable communication
- Uses IPv6 Mesh to establish network communication with all DLM wireless devices
- Paddle with LED status indicator allows raise/lower control of scenes or loads
- Quick and easy wireless installation – no Cat 5e connection needed
- Ground wire allows you to install next to a line voltage device. This wire is only needed when placed next to a line voltage device in the same box. Grounding cables are otherwise not needed if in a purely low voltage application.
- Low voltage switches for control of four customizable scenes
Specifications
General Info
| Color | Light Almond | ||
| Type | Switch | ||
| Material | ABS | ||
| Finish | Gloss | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Digital Lighting Management, LMSW Series | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Number of Switches | 5 | ||
| Switch Type | Push | ||
| Warranty Type | 5-Year | ||
| Standard | UL, cUL, FCC part 15, RoHS | ||
| UPC Number | 754182947331 |
Dimensions
| Product Depth US | 1.6 in | ||
| Product Height US | 4.2 in | ||
| Product Volume US | 19.845 cu in | ||
| Product Width US | 1.8 in | ||
| Product Weight US | 0.2 lb |
Additional Information
| DesignLights Consortium Qualified System | Yes | ||
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Antenna | Integrated, Internal | ||
| Antenna Pattern | Omni-directional | ||
| Battery | CR123A 3V | ||
| Battery Capacity | 1500 mAh | ||
| Battery Life | Up to 10 Years | ||
| Number of Connections | 0 | ||
| Number of Rockers | 0 | ||
| Topology | Wireless Mesh | ||
| Wire Connection Type | Wireless | ||
| Compatibility | DLM Wireless (IPv6), LMBC-650 | ||
| Encryption | AES 128-bit | ||
| Frequency Band | 2.4 GHz | ||
| Has Battery | Yes | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 3 VDC | ||
| Location Rating | Dry | ||
| Mounting Type | J-Box | ||
| Number of Buttons | 5 | ||
| Operating Temperature | 0°-40°C, 32°-104°F | ||
| Operating Temperature Max | 40 °C | ||
| Operating Temperature Min | 0 °C | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Storage Temperature | 23° - 140° F, -5° - 60° C | ||
| Engraving Type | Text | ||
| Wireless Range | Bluetooth, up to 30 ft, IPv6 6LoWPAN, up to 60 ft |
Resources
Installation Instructions
Supporting Document
User Guides
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1



