Brand
Choose from one of Legrand's brands.
Compatibility
Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Features
Unique characteristics and functionality that set the product apart from others in its field.
Input Voltage
The Difference of Electrical Potential Between Two Points of an Electrical or Electronic Circuit Entering a System
Installation Location
Where a Device is or is to be Installed
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Warranty Type
The product warranty that accompanies the specific product.
Works With
Need to ensure your choice works with your device, system, or software? Select your needs using this filter to confirm compatibility.
Product Series
A collection of related products that share a common design, technology, or purpose. Products within the series either maintain a cohesive brand / style identity or work together to serve a particular solution.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDLM Dual cable connector for LMFC fixture integratedLMFC-2RJ WattstopperThe LMFC-xRJ provides fixture connectivity to the DLM local network via a single- or dual-port RJ45 wiring whip connector.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDLM fixture-integrated 0-10V load controller, w/relayLMFC-011 WattstopperThe LMFC-011 fixture controller mounts in individual lighting fixtures to give them connectivity to a Digital Lighting Management (DLM) system.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDLM Wirless Integrated Fixture Sensor & ControllerLMFS-601-W WattstopperThe LMFS-601 is a wireless fixture sensor and controller that is compatible with wireless DLM.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFIXTURE INTERFACE, 120-277V, 0 -10V OUTPUT, POWER to LMFSLMFI-111 WattstopperThe LMFI-111 is a power converter and is intended to be wired to a fixture's 0–10V LED driver to control light levels