



0-10V PIR DROP MT SENSOR BLE 1 2-32V - 10FT LENS - WHITE
FSP-301B-D-L2-W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The FSP-3x1B sensors provide continuous dimming light level control based on motion and/or daylight contribution. They control 0-10 VDC LED drivers or dimming ballasts, as well as non-dimming ballasts and, with an FSP-Lx Lens, are rated for wet and cold locations. All control parameters are adjustable via the iOS or Android Sensor Configuration App capable of storing and transmitting sensor profiles. The FSP-3x1B family is available in three configurations for mounting inside a fixture, to the outside of a fixture via a 1/2” knockout, or to a pole.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Designed for LED fixtures and rated for extreme temperatures; options for box or pole mounting
- Fully adjustable high and low dimmed light levels
- Hold off setpoint with automatic calibration option for convenience and added energy savings
- Continuous dimming & daylight harvesting for energy efficiency and energy code compliance
- Adjustable via the iOS® or Android® Sensor Configuration App
- IP66 rated with choice of lenses for wet and outdoor locations, and mounting heights from 8’ to 40’
- Adjustable time delay and cutoff delay
Specifications
General Info
Color | White | ||
Product Series | FSP-3x1B | ||
Type | Sensor | ||
Finish | Glossy | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | China | ||
Features | Adjustable Time Delay, Flame Retardant, Impact Resistant, Light Level Sensor, Recyclable, Sensitivity Adjustment, UV Resistant | ||
Included | Collar | ||
Installation Location | Pole | ||
Warranty Type | 5-Year | ||
Standard | UL, cUL, CE, IP66 Rated, RoHS, E101196 | ||
UPC Number | 754182941025 |
Dimensions
Product Depth US | 2.419 in | ||
Product Height US | 4.058 in | ||
Product Volume US | 57.111 cu in | ||
Product Width US | 5.818 in | ||
Product Weight US | 0.4984 lb |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Current Draw | 15 mA | ||
On Function | Auto On | ||
Wire Connection Type | Flying Leads | ||
Compatibility | Bluetooth | ||
Has Battery | No | ||
Indicator | PIR Detection LED | ||
Indoor/Outdoor | Both | ||
Input Voltage | 12 to 32 VDC | ||
Location Rating | Wet | ||
Mounting Type | Drop Nipple, Fixture Embedded | ||
Timer Type | Digital | ||
Timer Duration | 30 Seconds, 5-30 Minutes | ||
Operating Temperature | -40°-167°F, -40°-75°C | ||
Operating Temperature Max | 167 °F | ||
Operating Temperature Min | -40 °F | ||
Operating Humidity | 5-95% RH (Non-Condensing) | ||
Sensing Range | 44 ft diameter | ||
Sensor Type | Daylight, Occupancy | ||
Sensor Technology | Passive Infrared (PIR), Photosensor | ||
Sensor Coverage Pattern | 360 ° | ||
Sensor Mounting Height | 8 ft | ||
Storage Temperature | -40° - 176° F, -40° - 80° C |
Resources
Cutsheet
Installation Instructions
User Guides
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1