0-10V PIR in FIXTURE SENSOR BL E UNIVERSAL VOLTAGE
FSP-321
Wattstopper
0-10V PIR Indoor/Outdoor Fixture Sensor, w/BLE is rated
out of
5 by
2.
Bazaarvoice SAP Hybris Integration Version 2.8.1
The FSP-3x1 sensors provide continuous dimming intensity control based on motion and/or daylight contribution. They control 0-10 VDC LED drivers or dimming ballasts, as well as non-dimming ballasts and, with an FSP-Lx Lens, are rated for wet and cold locations. All control parameters are adjustable via the iOS or Android Sensor Configuration App capable of storing and transmitting unlimited sensor profiles. The FSP-3x1 family is available in three different voltage configurations adding flexibility to your fixture design or project.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Designed for LED fixtures and rated for extreme temperatures
- Fully adjustable high and low dimmed light levels
- Hold off setpoint with automatic calibration option for convenience and added energy savings
- Continuous dimming for Energy Code Compliance
- Adjustable via the iOS® or Android® Sensor Configuration App
- Choice of four lenses for mounting heights from 8 ft. to 40 ft.
- Adjustable time delay and cutoff delay
Specifications
General Info
| Color | White | ||
| Product Type | Sensor | ||
| Material | Polycarbonate | ||
| Finish | Gloss | ||
| Application Sector | Commercial | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Features | Adjustable Time Delay, Flame Retardant, Impact Resistant, Light Level Sensor, Recyclable, Sensitivity Adjustment, UV Resistant | ||
| Installation Location | Ceiling, Fixture | ||
| Warranty Type | 5-Year | ||
| Standard | UL, cUL, RoHS, E101196 | ||
| UPC Number | 754182943692 |
Dimensions
| Product Depth US | 1.9 in | ||
| Product Height US | 4.2 in | ||
| Product Volume US | 63.1 cu in | ||
| Product Width US | 2.3 in | ||
| Product Weight US | 0.34 lb |
Additional Information
| DesignLights Consortium Qualified System | Yes | ||
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| On Function | Auto On | ||
| Wire Connection Type | Wire Terminal | ||
| Compatibility | Bluetooth | ||
| Has Battery | No | ||
| Indicator | PIR Detection LED | ||
| Indoor/Outdoor | Both | ||
| Input Voltage | 100 to 347 VAC, 208/230/480 VAC | ||
| Line Frequency | 50 Hz, 60 Hz | ||
| Load Rating | 1200 W @ 277 VAC, 300 W @ 230-240 VAC, 800 W @ 120 VAC | ||
| Location Rating | Wet | ||
| Mounting Type | Fixture Embedded, Threaded Collar | ||
| Timer Type | Digital | ||
| Timer Duration | 30 Seconds, 5-30 Minutes | ||
| Operating Temperature | -40°-167°F, -40°-75°C | ||
| Operating Temperature Max | 167 °F | ||
| Operating Temperature Min | -40 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Horsepower Rating | 1/6 HP @ 120/277 VAC | ||
| Sensor Type | Daylight, Occupancy | ||
| Sensor Technology | Passive Infrared (PIR), Photosensor | ||
| Sensor Mounting Height | 8-40 ft | ||
| Storage Temperature | -40° - 176° F, -40° - 80° C |
Resources
Cutsheet
Installation Instructions
Supporting Document
User Guides
Reviews
Rated 1 out of
5
by
Bill23 from
Bluetooth Unappetizing for Manufacturing Setting
I am a manufacturing engineer at a lighting assembly plant. Our customers expect programming different from the default settings. The sensor configuration app and programming process has more than tripled the programming cycle time, and increased maintenance activities over the FSP-2XX. It takes a full minute to wait for the sensor to boot up and be ready for programming, and often causes the bluetooth of the phone to require the phone to be factory reset.
Date published: 2022-05-16
Rated 5 out of
5
by
Jeff S from
Quick and easy
Easy to set up a project, easy to save and apply a template, easy to connect to the sensors in the field.
Date published: 2025-05-08
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Will the FSP-321 lose its programming upon a power shut down?
The FSP-321 is designed to retain its programming even after a power loss, thanks to its non-volatile memory. The only way to clear the programming is by performing a Factory Reset.
Date published: 2025-02-17
What type of Bluetooth chip do these sensors use? Bluetooth LE 4.0?
We're currently using BLE 4.2.
Date published: 2024-01-26
We have lights that when we try to connect it says password does not match
J,
If the sensor has been programmed and the password was changed we will need to reset the sensor.
The button on the FSP-301 is used to to reset the unit.
• Press and Hold for 10 seconds – Any jobsite passwords in which the device is bound will reset, then the device will reboot.
Date published: 2024-01-25
Why would the app say the sensor is only seeing 1fc?
If you're talking about the photocell setting under Configuration - that is the current photocell setting.
If you're see only 1 FC in the 'Controls' section, it would indicate that the sensor is only seeing 1 FC of ambient light - if that's obviously incorrect, make sure that the photocell of the sensor is unobstructed. If this is still an issue, please call our Tech Support number (800-879-8585) and we'd be happy to assist with troubleshooting.
Date published: 2024-01-12
How do I know which fixtures I have programmed already and which ones I haven’t ?
You can check the current settings in the programmed FSP-211 using the FSIR remote and selecting the current settings and pointing at the sensor to read settings.
Date published: 2023-05-18
can these FSP311 sensors be grouped in different zones?
Please reach out to our tech. support team for further assistance with this question.
Legrand Technical Support:
Phone: 1 800-879-8585, Option 3 then Option 1
Mon - Fri: 7am - 7pm CST (excluding holidays)
Date published: 2023-04-20
Does this device use any components manufactured by Huawei, STE, Hytera, Hangzhou Hikvision, or Dahua?
The nature of this request is best addressed by an application specialist. Please contact Wattstopper Technical Support @800-879-8585 so that your request can be directed through the proper channels
Date published: 2022-06-07
Inverter cycle power, fixture initially turns back on and seems to go through reboot process that lasts around 30-60 seconds. Once boot sequence completed relay opens and the fixture remains off until it is triggered by motion, wont pass inspection Ideas?
It would be best to contact Wattstopper Tech Support at 1-800-879-8585 option#1 for us to gather more information to help resolve your issue.
Date published: 2022-06-07
Bazaarvoice SAP Hybris Integration Version 2.8.1
