The DMX-SPLITTER is a repeater that divides and regenerates the DMX/RDM input signal into four bus outputs. It is used with DMX controlled lighting systems when the maximum of 32 devices per bus run is exceeded. In this way, more devices can be added to a DMX network without adding a new DMX-DALI Gateway. In addition to DMX, the DMX-SPLITTER also distributes RDM messages for devices that use RDM. It is recommended to use no more than four splitters per gateway.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Splitter | ||
| Product Line | Vantage | ||
| Country Of Origin | Italy | ||
| Installation Location | Enclosure | ||
| Warranty Type | 5-Year | ||
| Standard | CE, IEC 61547, ANSI E1.11, ANSI E1.20 | ||
| UPC Number | 840624132080 |
Dimensions
| Product Height US | 2.8 in | ||
| Product Volume US | 44.1 cu in | ||
| Product Length US | 4.5 in | ||
| Product Width US | 3.5 in | ||
| Product Weight US | 0.36 lb |
Technical Information
| Mounting Type | DIN Rail | ||
| Operating Temperature | 14°-113°F | ||
| Storage Temperature | -40° - 140° F | ||
| Supply Voltage | 12-48 VDC |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5703WH | Wiremold
Add or extend power, phone, or data lines.