text.skipToContent text.skipToNavigation

DMX DALI Gateway II

DMX-DALI-GW-II Vantage
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The DMX DALI Gateway II (DMX-DALI-GW-II) provides addresses 1-64 for DALI-2 and addresses 65-512 for DMX in one simple solution. Vantage provides the DMX-DALI single-part solution, giving the installer more flexibility to integrate either in a DMX platform or a DALI platform or both at the same time, if needed. This product is Ethernet based and is programmed via the Design Center software, providing simple programming of DMX and DALI systems.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • DALI support of 64 channels of control or management of up to 16 groups
  • Support of DMX addresses 65-512
  • Using the DMX DALI Gateway II in conjunction with an InFusion Controller II provides control of a wide selection of Static White, RGB, Tunable White, and Full-Color Tunable
  • When connected to an InFusion controller and Vantage Touchscreens, the DMX DALI Gateway II is part of a system to provide Human Centric and Full Color Lighting Control lighting
  • Contact inputs for scene recall and emergency backup control
  • On-board web server for setup, testing, and verification of load control
  • Programmed via Design Center software (4.11 or later)
  • Powered by 12VDC-48VDC or PoE
  • DALI-2 certified, Device Type 8 control capable
  • Terminal block for field terminations

Specifications

General Info
Color Black
Product Type Gateway
Material Plastic
Application Sector Commercial, Residential
Product Line Vantage
Country Of Origin Italy
Warranty Type 5-Year
Standard CE, IECC, DALI 2
UPC Number 840624141044
Works With Design Center 4.11 and above, InFusion
Dimensions
Product Depth US 2.44 in
Product Height US 2.83 in
Product Width US 3.62 in
Product Weight US 3.53 oz
Listing Agencies / 3rd Party Agencies
CE Certified Yes
IEC Yes
Additional Information
Energy Savings No
Technical Information
Current Draw 40 mA
Wire Connection Type RJ-45, Terminal Block
Indicator Bus Status LED, Network Status LED
Input Current 550 mA
Input Voltage 100 to 240 V
Mounting DIN Rail
Operating Temperature -40°-140°F
Operating Humidity 95% RH (Non-Condensing)
Output Voltage 24 VDC
Power Supply 12 - 48VDC, Power over Ethernet (PoE)
Protocol Ethernet
Storage Temperature -40° - 140° F
Supply Voltage 12/24/48 VDC

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;