text.skipToContent text.skipToNavigation

DMX Splitter - 4 Output (DIN)

DMX-SPLITTER Vantage
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The DMX-SPLITTER is a repeater that divides and regenerates the DMX/RDM input signal into four bus outputs. It is used with DMX controlled lighting systems when the maximum of 32 devices per bus run is exceeded. In this way, more devices can be added to a DMX network without adding a new DMX-DALI Gateway. In addition to DMX, the DMX-SPLITTER also distributes RDM messages for devices that use RDM. It is recommended to use no more than four splitters per gateway.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • One into four DMX/RDM splitter and signal repeater
  • Increases the maximum DMX devices on a network by 4X
  • Up to 4 DMX-SPLITTERs per DMX network
  • Works with DMX-DALI-GW gateway for a full universe of DMX control

Specifications

General Info
Product Type Splitter
Product Line Vantage
Country Of Origin Italy
Installation Location Enclosure
Warranty Type 5-Year
Standard CE, IEC 61547, ANSI E1.11, ANSI E1.20
UPC Number 840624132080
Dimensions
Product Height US 2.8 in
Product Volume US 44.1 cu in
Product Length US 4.5 in
Product Width US 3.5 in
Product Weight US 0.36 lb
Technical Information
Mounting Type DIN Rail
Operating Temperature 14°-113°F
Storage Temperature -40° - 140° F
Supply Voltage 12-48 VDC

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;