text.skipToContent text.skipToNavigation

Discontinued - 120 VOLT ELECTRONIC PWR Stn

STPERW101 Vantage
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The InFusion Power Station is an integral component to Legrand's lighting control system.
Voltage 120 V
  • 120 V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Connects directly to the Station Bus, a ScenePoint Dimmer, or a Dimmer Module
  • Expands system capacity without adding modules or enclosures
  • Up to 16 amp maximum load for incandescent loads and up to 8 amps for electronic loads
  • Counts as one station when connected to the Station Bus
  • Installs in a deep two-gang box
  • Each dimming channel can be programmed with a unique power profile to match the dimming curve of the lighting load
  • UL and CUL listed

Specifications

General Info
Product Line Vantage
Country Of Origin China
UPC Number 840624100478

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Hi im assistant chief at 555 Mission st in San Francisco Ca and one of my tenants power station has gone bad and the model i have pasted has been discontinued. what are there options ? Discontinued - 277 VOLT ELECTRONIC PWR Stn STPERW201 Wattstopper

Asked by: Anonymous
Replacement options for the discontinued STPERW201 depend on the other control devices installed at the site and how the power station is being used in the system. Because this model supported multiple configurations, there is no single direct replacement without reviewing the existing setup. We recommend contacting Wattstopper Technical Support so a specialist can review the installation details and advise on the appropriate replacement or system update.
Answered by: Tier 1 Tech Support
Date published: 2026-02-02
  • y_2026, m_10, d_1, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_STPERW101, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT