text.skipToContent text.skipToNavigation

Vantage 16/2 Station Bus Cable (1000ft Box)

VDA-0143-BOX Vantage
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Vantage Station Bus (VDA-0143-BOX) provides the low-voltage wiring infrastructure from enclosures to stations and keypads. The non-polarized cables simplify installation, while pigtails ensure quick and reliable connections.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 16 AWG
  • 2 conductor non-polarized Bus Cable
  • Plenum rated cable available
  • 600 Volt insulation
  • Sold in 1000 ft rolls

Specifications

General Info
Color Violet
Product Type Cable
Product Line Vantage
Country Of Origin United States
Standard NFPA 70, UL 444, UL 13, UL 1277, IEEE 383, UL 1571, ICEA S-73-532, RoHS
UPC Number 840624100270
Dimensions
Product Height US 10.0 in
Product Volume US 2722.5 cu in
Product Length US 16.5 in
Product Width US 16.5 in
Product Weight US 29.0 lb
Outside Diameter 0.299 in
Technical Information
Conductor Material Annealed Copper
Conductor Size 16 AWG
Insulation Material PVC (Polyvinyl Chloride)
Jacket Material PVC (Polyvinyl Chloride)
Number of Conductors 2
Resistance 4.16 Ohm
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I want to replace a light touch system with your product. Can you give me your phone number or call me?

Asked by: Eric Hohman Sr. Hohman El
For assistance, please contact our main support line at 1-800-879-8585. To reach the Applications and Design Team directly, press Option 2. They will be able to discuss available options for replacing your current system.
Answered by: Tier 1 Tech Support
Date published: 2025-04-10
  • y_2026, m_9, d_22, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_VDA-0143-BOX, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT