text.skipToContent text.skipToNavigation

Vantage 16/2 Station Bus Plenum Cable (1000ft Box)

VPLENUM-CABLE Vantage
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Vantage plenum rated Station Bus (VPLENUM-CABLE) provides the low-voltage wiring infrastructure from enclosures to stations and keypads. The non-polarized cables simplify installation, while pigtails ensure quick and reliable connections.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 16 AWG
  • 2 conductor non-polarized Bus Cable
  • Plenum rated cable available
  • 600 Volt insulation
  • Sold in 1000 ft rolls

Specifications

General Info
Color Violet
Product Type Cable
Product Line Vantage
Country Of Origin United States
Standard NFPA 70, UL 444, UL 13, UL 1277, IEEE 383, UL 1571, ICEA S-73-532, RoHS
UPC Number 840624102403
Dimensions
Product Height US 0.015 in
Product Volume US 32.04 cu in
Product Length US 12000.0 in
Product Width US 0.178 in
Product Weight US 28.0 lb
Outside Diameter 0.299 in
Technical Information
Conductor Material Annealed Copper
Conductor Size 16 AWG
Insulation Material PVC (Polyvinyl Chloride)
Jacket Material PVC (Polyvinyl Chloride)
Number of Conductors 2
Resistance 4.16 Ohm
Voltage 300.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;