LI Enclosure w/24 Relay Capacity Interior, Surface Mount
LENC24S
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
LENC panel enclosures are designed specifically to work with all configurations of LMCP panel interiors containing 8 to 48 relays. The enclosures are provided with integral mounting studs that are configured to accept the panel interior making the installation quick and easy. Covers are secured to the tubs with screws and have keyhole style mounting. This allows the cover to be temporarily hung on the tub during the construction phase of the project. All covers have hinged doors that expose only the low voltage (Class 2) section of the panel and are equipped with key locks and two keys each. All LENC enclosures are NEMA 1 rated. Consult factory for other NEMA rated applications.
Mounting Type
Surface
- Flush
- Surface
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 16-gauge all steel tubs with galvineal finish
- Screw on, powder coated cover permits temporary hanging via key hole screw slots
- Surface mounting with back mounting holes, screw cover
- Lockable door access to Class 2 panel section, meets NFPA 70
- Studs provided for quick installation of panel interior section
- UL and cUL listed; five year warranty
Specifications
General Info
| Color | Black, Gray | ||
| Product Type | Relay | ||
| Material | Steel | ||
| Finish | Galvannealed | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Digital Lighting Management, LENC Series | ||
| Product Line | Wattstopper | ||
| Country Of Origin | United States | ||
| Included | Locking Door | ||
| Warranty Type | 5-Year | ||
| Standard | UL, NFPA 70 | ||
| UPC Number | 754182926152 |
Dimensions
| Product Depth US | 4.7 in | ||
| Product Height US | 32.0 in | ||
| Product Volume US | 3609.6 cu in | ||
| Product Width US | 24.0 in | ||
| Product Weight US | 45.0 lb | ||
| Enclosure Size | 31.42 in |
Additional Information
| DesignLights Consortium Qualified System | Yes | ||
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Drill, Knockout | ||
| Compatibility | DLM Wired | ||
| Enclosure Type | NEMA 1, Relay Panel | ||
| Gauge | 16 | ||
| Location Rating | Dry | ||
| Mounting | Wall | ||
| Mounting Type | Screw Mount, Surface | ||
| Mounting Hole Type | Punched |
Resources
Cutsheet
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
How many inputs are available per the number of relays?
For this panel series, the number of inputs is always equal to the number of relays.
🔹8 Relay Panel: 8 Inputs
🔹24 Relay Panel: 24 Inputs
🔹48 Relay Panel: 48 Inputs
This one-to-one setup ensures that every circuit you want to control has its own dedicated spot for a switch or sensor.
Date published: 2026-04-29
WHICH LV OVERRIDE SWITCHES WORK WITH THIS PANEL?
Hi Mike,
This part is the enclosure only. We need more info on which panel model you are using.
Please reach out to our tech. support team with the panel model number for further assistance resolving this issue.
Legrand Technical Support:
Phone: 1 800-879-8585, Option 3 then Option 1
Mon - Fri: 7am - 7pm CST (excluding holidays)
Date published: 2023-03-27
Bazaarvoice SAP Hybris Integration Version 2.8.1


