text.skipToContent text.skipToNavigation

Discontinued - LP24 Peanut Panel with 8 Relays, 115/277V, Surface Mount

LP24S-8-115 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 39ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


WattStopper's LP24 Peanut Plus Lighting Control Panels provide simple, effective zone-based control of exterior and interior lighting in small applications. Panels control up to eight channels or zones of lighting. Zones respond to control signals from the system clock (or other signalling device) to turn lighting on and off. LP24 Panels ship pre-assembled in easy-to-install packages. They consist of relays, a system clock, panel intelligence, power supply, large tub with DIN rails for mounting up to twelve contactors (shipped separately) and cover.

Mounting Type Surface
  • Surface
Voltage 120/277 VAC
  • 120/277 VAC
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Simple and effective interior and exterior lighting control
  • Controls up to eight zones
  • System clock provides time scheduled or astronomic control
  • Compatible with AS-100 Automatic Control Switches for local override control
  • DIN rail accommodates up to 12 four-pole contactors

Specifications

General Info
Product Line Wattstopper
Country Of Origin United States
UPC Number 754182929191
Additional Information
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 49ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;