Wattstopper PLUS Dimming Relay Panel, 12 Contacts
EN-CP12-10V
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The EN-CP panel series is designed to provide high-power switching and 0-10V dimming between groups of luminaires and the GreenBus™ communication network. The panels can be networked together on Wired GreenBus™ to enable automation through out an entire facility. Wattstopper PLUS devices such as switches, occupancy sensors, daylight sensors, and other devices connect to the panel with the GreenBus™ Wired Manager. The panel controls multiple groups ON or OFF via integral high current relays while setting the zones' overall light levels with 0-10V dimming outputs wired to the luminaires' dimming ballasts or LED drivers. The EN-CP panel series dimming outputs can be isolated and suitable for installation as either NEC Class 2 or Class 1 circuits. The panel can switch and dim entire circuits of electrical loads and is suitable for general-purpose plug load control.
Number of Contacts
12
- 12
- 24
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The EN-CP panel series is designed to provide high-power switching and 0-10V dimming between groups of luminaires and the GreenBus™ communication network. The panels can be networked together on Wired GreenBus™ to enable automation through out an entire facility. Wattstopper PLUS devices such as switches, occupancy sensors, daylight sensors, and other devices connect to the panel with the GreenBus™ Wired Manager. The panel controls multiple groups ON or OFF via integral high current relays while setting the zones' overall light levels with 0-10V dimming outputs wired to the luminaires' dimming ballasts or LED drivers. The EN-CP panel series dimming outputs can be isolated and suitable for installation as either NEC Class 2 or Class 1 circuits. The panel can switch and dim entire circuits of electrical loads and is suitable for general-purpose plug load control.
- Designed for up to 24 Wattstopper PLUS Area Lighting Controllers for Switching, 0-10V Dimming, and plug load control.
- Adjusts light levels to respond to variable lighting requirements
- Enables scheduling luminaire group operation to lower energy use during off-peak occupancy
- Customizing lighting scenes for tailored experiences/tasks
- Easily add to retrofit applications and new systems with the support and features of Polaris Config software.
Specifications
General Info
| Color | Silver | ||
| Product Type | Relay Panel | ||
| Material | Plastic, Steel | ||
| Finish | Matte | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | EN-CP Panel Series, Wattstopper PLUS | ||
| Product Line | Wattstopper | ||
| Features | Control Relay | ||
| Installation Location | Enclosure, Wall | ||
| Warranty Type | 5-Year | ||
| Standard | UL, cUL, RoHS, FCC part 15 | ||
| UPC Number | 840356704173 |
Dimensions
| Product Depth US | 4.5 in | ||
| Product Height US | 22.5 in | ||
| Product Width US | 13.25 in | ||
| Product Weight US | 12.9 lb |
Listing Agencies / 3rd Party Agencies
| FCC Compliant | Yes | ||
| cUL Listed | Yes |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Energy Savings | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Topology | Daisy Chain | ||
| Wire Connection Type | Terminal Block, Wire Leads | ||
| Connector Type | GreenBus | ||
| Dimming Compatibility | 0-10 V | ||
| Compatibility | DALI, Wattstopper PLUS Wired, Wattstopper PLUS Wireless | ||
| Has Battery | No | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 120 to 347 VAC | ||
| Line Frequency | 50 Hz, 60 Hz | ||
| Location Rating | Dry | ||
| Mounting Type | Screw Holes | ||
| Number of Relays | 12 | ||
| Operating Temperature | 32°-113°F | ||
| Operating Temperature Max | 113 °F | ||
| Operating Temperature Min | 32 °F |
Resources (7)
Cutsheet
Installation Instructions
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB45CTSBTR | Wiremold
Low profile cover designed to attach to the EFB45S style floor boxes.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB45CTBZTR | Wiremold
Low profile cover designed to attach to the EFB45S style floor boxes.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KT2J6-36 | Ortronics
Resealable package of 25 Category 6A Keystone jack, 8-position, 180 degree exit, icon compatible, T568A/B wiring, White. Keystone KT2J jacks and modules feature New installer friendly lacing cap termination with free termination tool in every carton. The keystone footprint allows flexibility in installation scheduling because its rear insertion into the faceplate allows the technician to complete the termination before and during the construction process.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KT2J6-42 | Ortronics
Resealable package of 25 Category 6A Keystone jack, 8-position, 180 degree exit, icon compatible, T568A/B wiring, White. Keystone KT2J jacks and modules feature New installer friendly lacing cap termination with free termination tool in every carton. The keystone footprint allows flexibility in installation scheduling because its rear insertion into the faceplate allows the technician to complete the termination before and during the construction process.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KT2J6-27 | Ortronics
Resealable package of 25 Category 6A Keystone jack, 8-position, 180 degree exit, icon compatible, T568A/B wiring, White. Keystone KT2J jacks and modules feature New installer friendly lacing cap termination with free termination tool in every carton. The keystone footprint allows flexibility in installation scheduling because its rear insertion into the faceplate allows the technician to complete the termination before and during the construction process.






