Wattstopper PLUS Dimming Relay Panel, 24 Contacts
EN-CP24-10V
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The EN-CP panel series is designed to provide high-power switching and 0-10V dimming between groups of luminaires and the GreenBus™ communication network. The panels can be networked together on Wired GreenBus™ to enable automation through out an entire facility. Wattstopper PLUS devices such as switches, occupancy sensors, daylight sensors, and other devices connect to the panel with the GreenBus™ Wired Manager. The panel controls multiple groups ON or OFF via integral high current relays while setting the zones' overall light levels with 0-10V dimming outputs wired to the luminaires' dimming ballasts or LED drivers. The EN-CP panel series dimming outputs can be isolated and suitable for installation as either NEC Class 2 or Class 1 circuits. The panel can switch and dim entire circuits of electrical loads and is suitable for general-purpose plug load control.
Number of Contacts
24
- 12
- 24
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The EN-CP panel series is designed to provide high-power switching and 0-10V dimming between groups of luminaires and the GreenBus™ communication network. The panels can be networked together on Wired GreenBus™ to enable automation through out an entire facility. Wattstopper PLUS devices such as switches, occupancy sensors, daylight sensors, and other devices connect to the panel with the GreenBus™ Wired Manager. The panel controls multiple groups ON or OFF via integral high current relays while setting the zones' overall light levels with 0-10V dimming outputs wired to the luminaires' dimming ballasts or LED drivers. The EN-CP panel series dimming outputs can be isolated and suitable for installation as either NEC Class 2 or Class 1 circuits. The panel can switch and dim entire circuits of electrical loads and is suitable for general-purpose plug load control.
- Designed for up to 24 Wattstopper PLUS Area Lighting Controllers for Switching, 0-10V Dimming, and plug load control.
- Adjusts light levels to respond to variable lighting requirements
- Enables scheduling luminaire group operation to lower energy use during off-peak occupancy
- Customizing lighting scenes for tailored experiences/tasks
- Easily add to retrofit applications and new systems with the support and features of Polaris Config software.
Specifications
General Info
| Color | Silver | ||
| Product Type | Relay Panel | ||
| Material | Plastic, Steel | ||
| Finish | Matte | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | EN-CP Panel Series, Wattstopper PLUS | ||
| Product Line | Wattstopper | ||
| Features | Control Relay | ||
| Installation Location | Enclosure, Wall | ||
| Warranty Type | 5-Year | ||
| Standard | UL, cUL, RoHS, FCC part 15 | ||
| UPC Number | 840356704166 |
Dimensions
| Product Depth US | 4.5 in | ||
| Product Height US | 22.5 in | ||
| Product Width US | 13.5 in | ||
| Product Weight US | 13.2 lb |
Listing Agencies / 3rd Party Agencies
| FCC Compliant | Yes | ||
| cUL Listed | Yes |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Energy Savings | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Topology | Daisy Chain | ||
| Wire Connection Type | Terminal Block, Wire Leads | ||
| Connector Type | GreenBus | ||
| Dimming Compatibility | 0-10 V | ||
| Compatibility | DALI, Wattstopper PLUS Wired, Wattstopper PLUS Wireless | ||
| Has Battery | No | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 120 to 347 VAC | ||
| Line Frequency | 50 Hz, 60 Hz | ||
| Location Rating | Dry | ||
| Mounting Type | Screw Holes | ||
| Number of Relays | 24 | ||
| Operating Temperature | 32°-113°F | ||
| Operating Temperature Max | 113 °F | ||
| Operating Temperature Min | 32 °F |
Resources (7)
Cutsheet
Installation Instructions
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB45CTAATR | Wiremold
Low profile cover designed to attach to the EFB45S style floor boxes.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PTTR20ACUSBW | Pass and Seymour
Pass and Seymour PlugTail® Commercial Specification Grade USB Charging Receptacles






