text.skipToContent text.skipToNavigation

Discontinued - DLM AX3.8 JACE 8000, Max 300 Rooms

LMJA-8300-AX Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The LMJA-8xxx-AX (using AX 3.8) is a network controller designed to communicate with wired and wireless DLM network Bridges, for local in-room wired networks and/or LMCP panels. It provides control, monitoring, adjustment, and standard or Human Centric Lighting (HCL) scheduling functionality for networked DLM systems. The Network Supervisor is a PC server running similar software designed to coordinate control of multiple LMJA-8xxx's and store historical data.

Special Features 300 Max Rooms
  • 300 Max Rooms
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes Wattstopper 1st year software maintenance agreement.
  • Allows remote changes to occupancy sensor and daylighting sensor settings in real time
  • Adjusts scheduling of normal and after hours
  • Create standard and HCL lighting schedules. Schedules may be repeating seven day, calendar event based or astronomic control
  • Allows real time current monitoring of rooms and groups when using load controllers with current monitoring circuitry (e.g. LMRC-2xx or LMPL-201)

Specifications

General Info
Product Line Wattstopper
Country Of Origin Mexico
UPC Number 754182944996
Dimensions
Product Depth US 2.4 in
Product Height US 4.4 in
Product Width US 7.0 in
Product Weight US 0.9 lb
Additional Information
Security   Yes This product is ioXt certified
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Input Voltage 24 VDC/VAC

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

is there a replacement for the LMJA-8125? got a local non-profit using one and having issues, need to replace or upgrade

Asked by: david martin
The LMJA-8125 and LMJA-8125-SM are current products and can be ordered through your local Wattstopper Rep Agency or Distributor.
Answered by: Pass & Seymour Technical Support
Date published: 2024-01-19
  • y_2026, m_4, d_18, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LMJA-8300-AX, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 56ms
  • QUESTIONS, PRODUCT