Discontinued - Large Lens Collar (Compatible w/L4 & L7 lenses), Bronze
FSP-C2-BR
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
FSP-2x2 sensors provide multi-level control based on motion and/or daylight contribution. They control 0-10VDC LED drivers or dimming ballasts, as well as non-dimming ballasts and, with an FSP-Lx Lens, are rated for wet and cold locations. Line and low voltage models are available, and choice of control modes simplifies sensor configuration.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Collection consolidated to white option
- Designed for LED fixtures and rated for extreme temperatures
- Dusk to dawn daylighting control options for convenience and added energy savings
- Fully adjustable dimmed trim level and time delay
- Choice of four preconfigured control modes plus test and service modes
- IP66 rated when combined with FSP-Lx lens (ordered separately) and mounted in outdoor rated fixture
- Lenses available for mounting heights from 8’ to 40’
Specifications
General Info
| Color | Bronze | ||
| Material | Polycarbonate | ||
| Product Family / Series / Group | FSP-3x1B Series | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Warranty Type | 5-Year | ||
| UPC Number | 754182940226 |
Dimensions
| Product Depth US | 0.649 in | ||
| Product Height US | 3.367 in | ||
| Product Volume US | 7.358 cu in | ||
| Product Width US | 3.367 in | ||
| Product Weight US | 0.693 oz |
Additional Information
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Both |
Resources
Cutsheet
FSP-3x1B Continuous 0-10V Dimming Outdoor Photo/Motion Sensor In IP66 Enclosure With Bluetooth® Technology Cutsheet
pdf
FSP-2x1 Low Voltage High/Low/Off PIR Fixture Integrated Outdoor Sensor Data Sheet
pdf
FSP-3x1B Series 0-10V Continuous Dimming PIR Outdoor Photo/Motion Sensor in IP66 Enclosure With Bluetooth® Datasheet
pdf
FSP-2X2 Selectable Mode High/Low/Off PIR Fixture Integrated Indoor/Outdoor Motion/Photo Sensor Cutsheet
pdf
FSP-2x1B High/Low/Off PIR Outdoor Motion/Photo Sensor Cutsheet
pdf
FSP-2X2 Series Selectable Mode High/Low/Off PIR Fixture Integrated Indoor Motion/Photo Sensor Datasheet
pdf
FSP-2X2D Series Selectable Mode Continuous Dimming Fixture Integrated Motion/Photo Sensor Cutsheet
pdf
FSP-2X2D Series Selectable Mode Continuous Dimming PIR Fixture Integrated Indoor/Motion/Photo Sensor Datasheet
pdf
FSP-3X1 Series Continuous 0-10V Dimming PIR Indoor/Outdoor Photo/Motion Sensor With Bluetooth® Technology Cutsheet
pdf
FSP-2x1 High/Low/Off PIR Fixture Integrated Outdoor Photo/Motion Sensor Cutsheet
pdf
FSP-3X1 Datasheet
pdf
FSP-2x1B High/Low/Off PIR Outdoor Motion/Photo Sensor OEM Datasheet
pdf
View More
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
