High/Low-Bay PIR Sensor 120/277/347 VAC, White, w/Lens
HBP-111-L7
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The HBP Series High Bay Passive Infrared (PIR) Occupancy Sensors provide automatic control of individual LED and fluorescent lighting fixtures in warehouses and other indoor high and low bay spaces. The lens is engineered to provide reliable coverage from a wide range of mounting heights (15ft to 40ft), and coverage can be masked for aisleway applications using a snap-on accessory (included). A hold-off daylighting feature keeps lighting off when the ambient light level is above the selected threshold. Time delay and light level settings can be adjusted via function-specific trimpots. The HBP-111 can also be adjusted remotely using a wireless configuration tool.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- LED indicator of occupancy detection for easy verification of coverage
- Convenient access to trimpots for adjusting Time Delay and Light Level settings
- Flexible mounting options
- Multi-cell, multi-tier Fresnel lens
- Durable materials for optimal performance in challenging indoor high bay settings
- Zero crossing circuitry reduces stress on relay and extends sensor life
- Detection signature analysis eliminates false triggers; provides immunity to RFI and EMI
- Pulse Count Processing eliminates false offs without reducing sensitivity
- The product meets the materials restrictions of RoHS
Specifications
General Info
| Color | White | ||
| Type | Sensor | ||
| Material | ABS | ||
| Finish | Gloss | ||
| Application Sector | Commercial | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Features | Adjustable Time Delay, Flame Retardant, Impact Resistant, Indicator Lights, Light Level Sensor, Recyclable, Sensitivity Adjustment | ||
| Included | Lens | ||
| Installation Location | Fixture | ||
| Switch Type | Motion Sensor | ||
| Warranty Type | 5-Year | ||
| Standard | UL, cUL | ||
| UPC Number | 754182935062 |
Dimensions
| Product Depth US | 1.6 in | ||
| Product Height US | 4.9 in | ||
| Product Volume US | 59.0 cu in | ||
| Product Width US | 2.8 in | ||
| Product Weight US | 0.3 lb |
Technical Information
| Number of Rockers | 0 | ||
| On Function | Auto On | ||
| Wire Connection Type | Flying Leads | ||
| Compatibility | FSIR-100 | ||
| Has Battery | No | ||
| Indicator | PIR Detection LED, Receive LED | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 120/230/277/347 VAC | ||
| Light Level Adjustment | 1-300 fc | ||
| Line Frequency | 60 Hz | ||
| Load Rating | 1000 W @ 120/230 VAC, 1200 W @ 277 VAC, 1500 W @ 347 VAC | ||
| Location Rating | Damp | ||
| Mounting Type | Fixture Embedded, Snap-in | ||
| Number of Buttons | 0 | ||
| Timer Type | Digital, Trimpot | ||
| Timer Duration | 1-30 Minutes | ||
| Operating Temperature | 0°-70°C, 32°-158°F | ||
| Operating Temperature Max | 158 °F | ||
| Operating Temperature Min | 32 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Sensing Range | 100 ft diameter | ||
| Sensitivity Adjustment | PIR (Min/Med/Max) | ||
| Sensor Type | Occupancy | ||
| Sensor Technology | Passive Infrared (PIR) | ||
| Sensor Coverage Pattern | 360 ° | ||
| Sensor Mounting Height | 40 ft | ||
| Storage Temperature | 23° - 176° F, -5° - 80° C | ||
| Engraving Type | Blank |
Resources
Cutsheet
Installation Instructions
Supporting Document
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3401WH | On-Q
1-Gang, 1-Port Wall Plate
$1.62







