text.skipToContent text.skipToNavigation

Discontinued - PIR Fixture Integrated Indoor/Outdoor Motion Photo Sensor, 120-277VAC, USA

FSP-212-U Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


FSP-2x2 sensors provide multi-level control based on motion and/or daylight contribution. They control 0-10VDC LED drivers or dimming ballasts, as well as non-dimming ballasts and, with an FSP-Lx Lens, are rated for wet and cold locations. Line and low voltage models are available, and choice of control modes simplifies sensor configuration.
BAA
Voltage 120 V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides line voltage On/Off switching and 0-10VDC dimming control (FSP-212)
  • Works with ballasts or LED drivers
  • High or low trim fully adjustable from 1 to 10V
  • Time delay from 30 seconds to 30 minutes
  • Optional cut off delay
  • Ramp up and fade down times (2 seconds; 10 seconds)
  • Optional daylighting control

Specifications

General Info
Color White
Product Series FSP-2x2
Type Sensor
Finish Glossy
Application Sector Commercial
Product Line Wattstopper
Country Of Origin United States
Features Adjustable Time Delay, Dimming, Flame Retardant, Impact Resistant, Light Level Sensor, Recyclable, Sensitivity Adjustment, UV Resistant
Installation Location Ceiling, Fixture
Warranty Type 5-Year
Standard UL, cUL, IP66 Rated, E101196, RoHS
UPC Number 754182940622
Dimensions
Product Depth US 1.862 in
Product Height US 1.686 in
Product Volume US 11.803 cu in
Product Width US 3.7598 in
Product Weight US 0.2 lb
Technical Information
On Function Auto On
Wire Connection Type Wire Terminal
Has Battery No
Indicator PIR Detection LED
Indoor/Outdoor Both
Input Voltage 120/277 VAC
Line Frequency 50 Hz, 60 Hz
Load Rating 1200 @ 277 VAC, 500 W @ 230-240 VAC, 800 W @ 120 VAC
Mounting Type Fixture Embedded, Snap-in, Threaded Collar
Timer Type Digital
Timer Duration 30 Seconds, 5-30 Minutes
Operating Temperature -40°-158°F, -40°-70°C
Operating Temperature Max 158 °F
Operating Temperature Min -40 °F
Operating Humidity 5-95% RH (Non-Condensing)
Sensor Type Daylight, Occupancy
Sensor Technology Passive Infrared (PIR), Photosensor
Sensor Mounting Height 8-40 ft
Storage Temperature -40° - 176° F, -40° - 80° C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

FSP-202 sensor flashes red light.

Asked by: miron
Greetings, The FSP-202 has a Red Activity LED which will flash when movement is being detected by the sensor. If the device is not working as intended please call our Technical Support team 1-800-879-8585
Answered by: Justin
Date published: 2024-03-27

Are there any CAD resources available for this sensor (dwg, dxf or step)?

Asked by: MoritzBG
The nature of this request is best addressed by an application specialist, we cannot post CAD files in this forum. Please contact Wattstopper Technical Support @800-879-8585 so that your request can be directed through the proper channels.
Answered by: Tier 1 Tech Support
Date published: 2022-06-13

What is the difference between a FSP-201 and a FSP-202

Asked by: Anonymous
The biggest difference is the FSP-201 is programmable with an IR remote. The FSP-202 has programming dials on the sensor.
Answered by: Tier 1 Tech Support
Date published: 2022-04-13

Is this unit field adjustable?

Asked by: Ray Mac
Yes the FSP-212 is field adjustable. The trim pot controls are located under the lens next to the photo eye. Please see the attached picture and the installation manual on our website for further information.
Answered by: Tier 1 Tech Support
Date published: 2022-01-12
  • y_2025, m_7, d_14, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_FSP-212-U, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT