Wide Angle PIR Occupancy Sensor, 24VDC, White
FS-705-W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The FS-705 Wide Angle PIR Occupancy Sensor controls lighting based on occupancy utilizing passive infrared (PIR) technology. The sensor provides 180 degree coverage and is designed for locations that require wide angle occupancy detection, such as refrigerator and freezer cases, vending machines and aisleway displays.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Type | Sensor | ||
| Material | ABS | ||
| Finish | Gloss | ||
| Application Sector | Commercial | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Features | Adjustable Time Delay, Flame Retardant, Indicator Lights, Power Pack Required, Sensitivity Adjustment | ||
| Installation Location | Cabinet | ||
| Warranty Type | 5-Year | ||
| Standard | UL, cUL, RoHS | ||
| UPC Number | 754182921836 |
Dimensions
| Product Depth US | 1.7 in | ||
| Product Height US | 3.4 in | ||
| Product Volume US | 26.6 cu in | ||
| Product Width US | 2.7 in | ||
| Product Weight US | 0.1 lb |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Current Draw | 7 mA | ||
| On Function | Auto On | ||
| Wire Connection Type | RJ-45 | ||
| Has Battery | No | ||
| Indicator | PIR Detection LED | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 24 VDC | ||
| Location Rating | Wet | ||
| Mounting Type | Screw Holes | ||
| Timer Type | Trimpot | ||
| Timer Duration | 30 Seconds, 5-30 Minutes | ||
| Operating Temperature | 0°-55°C, 32°-131°F | ||
| Operating Temperature Max | 131 °F | ||
| Operating Temperature Min | 32 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Sensing Range | Major motion: 30 x 15 ft, Minor motion: 24 x 12 ft | ||
| Sensor Type | Occupancy | ||
| Sensor Technology | Passive Infrared (PIR) | ||
| Sensor Coverage Pattern | 180 ° | ||
| Sensor Mounting Height | 7.5 ft | ||
| Storage Temperature | -22° - 176° F, -30° - 80° C |
Resources
Cutsheet
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
dOES WATTSTOPPER MAKE A DIMMABLE MOTION SENSOR LIKE TO BE USED ON REFRIGERATION CASES.
Unfortunately no, the FS-705 is the only sensor designed for that application and it is not a dimming sensor.
Date published: 2023-09-12
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
S4000C150 | Wiremold
Raceway meets strength and beauty in stainlesss steel.
