Discontinued - Multi-Way Conv OCC Sens, Iv
RH-250-I
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by RH-250-W
The RH-250 Passive Infrared (PIR) Multi-way Occupancy Sensor provides automatic lighting shutoff for a variety of applications including those with multiple switch locations. It offers optional automatic lighting activation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Ivory | ||
| Application Sector | Commercial | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Replaced by Part Number | RH-250-W | ||
| Features | IR (Infrared), Locator Light, Motion Sensor | ||
| Switch Type | Motion Sensor | ||
| Warranty Type | 5-Year | ||
| UPC Number | 754182921508 |
Dimensions
| Product Depth US | 1.8 in | ||
| Product Height US | 4.2 in | ||
| Product Volume US | 27.8 cu in | ||
| Product Width US | 1.7 in | ||
| Product Weight US | 0.3 lb |
Additional Information
| DesignLights Consortium Qualified System | Yes | ||
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 5 A | ||
| Connection Type | Wired | ||
| Mounting Type | Box | ||
| Number of Buttons | 1 | ||
| Response Frequency | 60 Hz | ||
| Sensor Type | Daylight, Occupancy | ||
| Sensor Technology | Passive Infrared (PIR), Photosensor | ||
| Wattage | 600 W |
Resources
Installation Instructions
Supporting Document
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
