Discontinued - PIR Wall SW OCC Sens, 347V, LA
PW-301-347-LA
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by PW-301-347-W
The PW-301 passive infrared (PIR) wall switch sensor can turn lights OFF and ON based on occupancy. It is characterized by high sensitivity to small and large movements, appealing aesthetics, and a variety of features.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Collection consolidated to white option
- High sensitivity and dense coverage for exceptional performance
- Defaults to Manual-ON operation for maximum energy savings
- Color-matched lens and low profile for appealing design
- Optional neutral connection with break off tab to expose neutral terminals
- 120/240/277 VAC and 347 VAC models
- Allows multi-way control from one of up to four control locations
Specifications
General Info
| Color | Light Almond | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Replaced by Part Number | PW-301-347-W | ||
| UPC Number | 754182935543 |
Dimensions
| Product Depth US | 1.8 in | ||
| Product Height US | 4.5 in | ||
| Product Volume US | 35.1 cu in | ||
| Product Width US | 1.8 in | ||
| Product Weight US | 0.3 lb |
Additional Information
| DesignLights Consortium Qualified System | Yes | ||
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 4.3 A | ||
| Sensor Type | Occupancy | ||
| Sensor Technology | Passive Infrared (PIR) | ||
| Wattage | 1500 W |
Resources
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
3232LAU | Pass and Seymour
TradeMaster Receptacle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
M4S1216SA091M | Ortronics
M4 POL SPLITTER- SC/APC CONNECTORS
