Discontinued - Ultra Multi VAC Sens 600W LA
CU-250-LA
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by CU-250-W
The CU-250 Ultrasonic Multi-way Vacancy Sensor provides automatic lighting shutoff for a variety of applications including those with multiple switch locations. It is engineered to comply with specific provisions of California's Title 24-2013 energy code.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Light Almond | ||
| Application Sector | Commercial | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Replaced by Part Number | CU-250-W | ||
| Features | Indicator Lights, Motion Sensor | ||
| Warranty Type | 5-Year | ||
| UPC Number | 754182924394 |
Dimensions
| Product Depth US | 1.7 in | ||
| Product Height US | 4.1 in | ||
| Product Volume US | 35.1 cu in | ||
| Product Width US | 1.75 in | ||
| Product Weight US | 0.2 lb |
Additional Information
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 5 A | ||
| Requires Neutral Wire | Yes | ||
| Connection Type | Wired | ||
| Number of Buttons | 1 | ||
| Number of Gangs | 1 | ||
| Sensor Type | Vacancy | ||
| Sensor Technology | Ultrasonic | ||
| Wattage | 600 W |
Resources
Installation Instructions
Supporting Document
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FC150OF | Pass and Seymour
Support Grips, Standard Duty, Closed Mesh, Offset Eye Grips
