Discontinued - DLM COLOR CONTROL SWITCH ENGRAVED - 1 2 3 4 - GRAY
LMSW-105-CCT-G-ENG1
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMSW-105-CCT DLM Color Control Preset Switch from Wattstopper is a low voltage Correlated Color Temperature (CCT) controller that sets and recalls preset lighting color temperature values and raises and lowers CCT levels allowing building occupants to quickly and easily adjust fixtures that are enabled for tunable light with Blanco and Araya logic modules (also from Wattstopper). The LMSW-105-CCT is a Plug n’ Go Trademark component within the Digital Lighting Management (DLM) system which means it automatically binds to any CCT load in a room while communicating with all other DLM devices to create a default sequence of operation as soon as it is plugged into a network. Notes: Switches do not include face plates. Order decorator style plate separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- DLM Color Control Preset Switch
- The LMSW-105-CCT DLM Color Control Preset Switch from Wattstopper is a low voltage Correlated Color Temperature (CCT) controller that sets and recalls preset lighting color temperature values and raises and lowers CCT levels allowing building occupants to quickly and easily adjust fixtures that are enabled for tunable light with Blanco and Araya logic modules (also from Wattstopper). The LMSW-105-CCT is a Plug n’ Go™ component within the Digital Lighting Management (DLM) system which means it automatically binds to any CCT load in a room while communicating with all other DLM devices to create a default sequence of operation as soon as it is plugged into a network. Notes: Switches do not include face plates. Order decorator style plate separately.
- Sleek single gang device fits decorator wall plates
- Master raise/lower paddle adjusts color temperature levels between cool light (higher CCT range), and warm light (lower CCT range)
- Four buttons to set and recall preset lighting color temperature levels
- Hidden Configuration button for easy access to Push n’ Learn mode
- LED status indicators
Specifications
General Info
| Color | Green | ||
| Type | Combination | ||
| Material | ABS | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Digital Lighting Management | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Standard | UL | ||
| UPC Number | 754182946150 |
Additional Information
| DesignLights Consortium Qualified System | Yes | ||
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
26261W | Pass and Seymour
Heavy-Duty Decorator Spec Grade Single Receptacles, Back and Side-Wire, 15A, 125V



