Single-Zone Phase Adaptive Auxiliary Controller with Metering, White
LMAC-131-M
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The DLM LMAC-131-M is a versatile dimming controller designed to support both reverse and forward phase dimming, ensuring compatibility with a wide range of load types, including MLV and ELV fixtures. Engineered for seamless integration, it simplifies installation with its KO mount form factor and Plug n' Go startup, significantly reducing labor costs and commissioning time. This Wattstopper native solution features automatic phase detection with manual override, built-in current metering for data insights, and a UL 2043 plenum rating for environmental reliability.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The DLM LMAC-131-M is a versatile dimming controller designed to support both reverse and forward phase dimming, ensuring compatibility with a wide range of load types, including MLV and ELV fixtures. Engineered for seamless integration, it simplifies installation with its KO mount form factor and Plug n' Go startup, significantly reducing labor costs and commissioning time. This Wattstopper native solution features automatic phase detection with manual override, built-in current metering for data insights, and a UL 2043 plenum rating for environmental reliability.
- Trusted Wattstopper native solution
- Dimming controller designed to easily adapt to either reverse or forward phase dimming situations
- Current metering for data capturing
- An easy-to-install KO mount form factor
- Simple Plug n' Go start up and commissioning
- Plenum rating (UL 2043) to support reliable environmental performance
- Automatic phase dimming for both reverse and forward phase with manual override
Specifications
General Info
| Color | White | ||
| Product Type | Load Controller | ||
| Material | ABS | ||
| Finish | Gloss | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Digital Lighting Management | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Features | Dimming | ||
| Installation Location | Above Ceiling | ||
| Warranty Type | 5-Year | ||
| Standard | UL 2043 | ||
| UPC Number | 754182001156 |
Dimensions
| Product Depth US | 44.6 mm | ||
| Product Length US | 94.0 mm | ||
| Product Width US | 102.0 mm | ||
| Product Weight US | 0.5 lb |
Listing Agencies / 3rd Party Agencies
| FCC Compliant | Yes | ||
| cUL Listed | Yes |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Current Draw | 8 mA | ||
| Number of Connections | 2 | ||
| Topology | Free Topology | ||
| Wire Connection Type | RJ-45 | ||
| Dimming Compatibility | Forward Phase, Reverse Phase | ||
| Compatibility | DLM Wired | ||
| Has Battery | No | ||
| Indicator | Configuration LED, Load Status LED | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 120/277 VAC | ||
| Line Frequency | 50 Hz, 60 Hz | ||
| Location Rating | Dry | ||
| Mounting Type | 1/2 in Knockout | ||
| Number of Relays | 1 | ||
| Operating Temperature | 0°-60°C, 32°-140°F | ||
| Operating Temperature Max | 140 °F | ||
| Operating Temperature Min | 32 °F | ||
| Operating Humidity | 0-95% RH (Non-Condensing) | ||
| Output Voltage | 120/277 VAC | ||
| Security Method | Data Encryption | ||
| Storage Temperature | 23° - 176° F, -5° - 80° C |
Resources (5)
Cutsheet
Installation Instructions
Supporting Document
User Guides
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Does The LMAC-131 work with the LMCP Relay Panel, or does it need addition equipment? The datasheet and installation manual only states LMRC, LMZC, LMPL, and LMPB.
LMAC-131-M Now Confirmed to Work with LMCP Relay Panels
Good news! Although the original documentation for the LMAC-131-M only listed compatibility with certain Digital Lighting Management (DLM) controllers—like LMRC, LMZC, LMPL, and LMPB—we’ve tested it and confirmed that it does work with LMCP Relay Panels.
The LMAC-131-M can be powered and controlled directly through LMCP panels, giving you more flexibility when designing and installing your system.
We’re currently updating the official documentation to reflect this expanded compatibility.
Date published: 2025-10-30
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMPL-101-U | Wattstopper
LMPL-101 Plug Load Controllers include a 20 amp relay for on/ off control of connected outlets, and a high-efficiency switching power supply.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMSI-DMX | Wattstopper
DMX Controller for DLM systems
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMPL-111-20M | Wattstopper
The LMPL-111-20M Plug Load Controller contains a 20 amp relay for on/ off control of connected outlets, and a highefficiency intelligent switching power supply.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WRC-TX | Wattstopper
Wireless Receptacle Control products facilitate Auto-On/AutoOff occupancy-based control of plug loads without the need to wire receptacles to power packs.



