text.skipToContent text.skipToNavigation

Power Pack, 120-277V, 50/60Hz, 24VDC, 225mA,

BZ-200-U Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 37ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The BZ-200 power pack switches connected loads On and Off in response to Wattstopper low voltage occupancy sensors. It also provides up to 225mA at 24VDC to power the sensors. This device is constructed with environmentally friendly materials and is RoHS-compliant.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High-efficiency switching power supply
  • Plenum rated
  • Zero crossing for reliability and increased product life
  • Load On/Off button to verify wiring
  • UL listed for controlled receptacles to meet energy code requirements
  • Low voltage overcurrent protection
  • 120-277VAC; 50/60Hz

Specifications

General Info
Color White
Product Series BZ
Type Power Pack
Material Plastic
Application Sector Commercial
Product Line Wattstopper
Country Of Origin United States
Installation Location Ceiling
Warranty Type 5-Year
UPC Number 754182938407
Dimensions
Product Depth US 1.4 in
Product Height US 3.0 in
Product Volume US 42.0 cu in
Product Width US 3.0 in
Product Weight US 0.4 lb
Additional Information
Security   Yes This product is ioXt certified
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Wire Connection Type Wire Leads
Connection Type Wired
Indoor/Outdoor Indoor
Input Voltage 120 to 277 VAC
Line Frequency 50 Hz, 60 Hz
Mounting Type 1/2 in Knockout
Operating Temperature -4°-131°F
Operating Temperature Max 131 °F
Operating Temperature Min -4 °F
Operating Humidity 5-95% RH (Non-Condensing)
Output Voltage 24 VDC
Storage Temperature -40° - 176° F
Wire Gauge 18-22 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;