text.skipToContent text.skipToNavigation

Discontinued - DLM Color Control Timer Switch, Grey

LMTS-101-CCT-G Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The LMTS-101-CCT from Wattstopper allows building occupants to enjoy the benefits of Human Centric Lighting by automatically adjusting Correlated Color Temperature (CCT) on a scheduled cycle throughout the day. It can make any building environment feel more visually comfortable by automatically replicating the inviting feeling of natural daylight, but is especially well-suited for commercial offices, healthcare, and educational facilities. The interface is designed to work with light fixtures that are enabled for tunable white with Blanco and Araya logic modules (also from Wattstopper). Notes: Switches do not include face plates. Order decorator style plate separately.
Color Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Low Voltage CCT Timer Switch
  • The LMTS-101-CCT from Wattstopper allows building occupants to enjoy the benefits of Human Centric Lighting by automatically adjusting Correlated Color Temperature (CCT) on a scheduled cycle throughout the day. It can make any building environment feel more visually comfortable by automatically replicating the inviting feeling of natural daylight, but is especially well-suited for commercial offices, healthcare, and educational facilities. The interface is designed to work with light fixtures that are enabled for tunable white with Blanco and Araya logic modules (also from Wattstopper). Notes: Switches do not include face plates. Order decorator style plate separately.
  • Sleek single gang device fits decorator wall plates
  • Programming buttons hidden behind override button
  • Low-profile styling with the choice of five decorator colors and compatible with decorator wall plates
  • High resolution screen for all schedule entries
  • LED indicator for visibility in darkened rooms
  • Programmable button to manually control connected load or override the schedule

Specifications

General Info
Color Gray
Product Line Wattstopper
Country Of Origin China
UPC Number 754182940660

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

how many fixtures can be controlled with one DLM wattstopper control?

Asked by: Danny
In order for this switch to function, it requires a logic module that would be installed in the fixture. I have a direct link to a document to add clarity. Human Centric Lighting Blanco Linear Fixture Integration Guide https://legrand.webdamdb.com/directdownload.php?ti=55648455&tok=LmHJYsDKr4bEn59G/6coGQRR
Answered by: Tier 1 Tech Support
Date published: 2022-12-14
  • y_2025, m_6, d_30, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LMTS-101-CCT-G, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT