Discontinued - DLM Color Control Timer Switch, Light Almond
LMTS-101-CCT-LA
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMTS-101-CCT from Wattstopper allows building occupants to enjoy the benefits of Human Centric Lighting by automatically adjusting Correlated Color Temperature (CCT) on a scheduled cycle throughout the day. It can make any building environment feel more visually comfortable by automatically replicating the inviting feeling of natural daylight, but is especially well-suited for commercial offices, healthcare, and educational facilities. The interface is designed to work with light fixtures that are enabled for tunable white with Blanco and Araya logic modules (also from Wattstopper). Notes: Switches do not include face plates. Order decorator style plate separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Low Voltage CCT Timer Switch
- The LMTS-101-CCT from Wattstopper allows building occupants to enjoy the benefits of Human Centric Lighting by automatically adjusting Correlated Color Temperature (CCT) on a scheduled cycle throughout the day. It can make any building environment feel more visually comfortable by automatically replicating the inviting feeling of natural daylight, but is especially well-suited for commercial offices, healthcare, and educational facilities. The interface is designed to work with light fixtures that are enabled for tunable white with Blanco and Araya logic modules (also from Wattstopper). Notes: Switches do not include face plates. Order decorator style plate separately.
- Sleek single gang device fits decorator wall plates
- Programming buttons hidden behind override button
- Low-profile styling with the choice of five decorator colors and compatible with decorator wall plates
- High resolution screen for all schedule entries
- LED indicator for visibility in darkened rooms
- Programmable button to manually control connected load or override the schedule
Specifications
General Info
| Color | Light Almond | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| UPC Number | 754182940684 |
Dimensions
| Product Depth US | 4.5 in | ||
| Product Height US | 2.1 in | ||
| Product Volume US | 19.84 cu in | ||
| Product Width US | 2.0 in | ||
| Product Weight US | 0.3 lb |
Additional Information
| DesignLights Consortium Qualified System | Yes | ||
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
how many fixtures can be controlled with one DLM wattstopper control?
In order for this switch to function, it requires a logic module that would be installed in the fixture. I have a direct link to a document to add clarity.
Human Centric Lighting
Blanco Linear Fixture Integration Guide
https://legrand.webdamdb.com/directdownload.php?ti=55648455&tok=LmHJYsDKr4bEn59G/6coGQRR
Date published: 2022-12-14
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3450BK | On-Q
RJ45 Cat 5e T568 A/B Keystone Insert
$5.46



