text.skipToContent text.skipToNavigation

Legacy Module Terminal Kit

TLM-KIT Vantage
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Vantage's Legacy AC Terminal Boards are sold and installed separately from the enclosures. This allows the installer to use different module models inside the enclosure. AC terminal boards can be ordered in a kit that includes the left and right side boards or individually.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes: One VSUB172 (left board), one VSUB173(right board), four Screws, two Spring clips, left/right load labels
  • Supports the following legacy modules: MDS8RW101/102 Dimmers, MDR8RW101/102 Relays, EDIMMOD Electronic Dimmers, FANMOD Ceiling Fans, SD4008A-120 Dimmers, SD9008A-277 Dimmers, and AR8008-120 Relay

Specifications

General Info
Product Type Load Controller
Application Sector Commercial, Residential
Product Line Vantage
Country Of Origin China
Warranty Type 5-Year
UPC Number 804428058014
Dimensions
Product Depth US 0.875 in
Product Height US 7.5 in
Product Width US 2.25 in
Listing Agencies / 3rd Party Agencies
cUL Listed  Yes
Additional Information
Energy Savings No
Technical Information
Compatibility InFusion
Indoor/Outdoor Indoor
Operating Temperature 0°-40°C, 32°-104°F
Storage Humidity 5-95% RH (Non-Condensing)
Wire Gauge 14-12 AWG

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;