Discontinued - 0-10V PIR Wall Switch Occupancy Sensor, 347V, Black
PW-311-347-B
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by PW-311-347-W
The PW-311 passive infrared (PIR) dimming wall switch sensor can turn lights OFF and ON based on occupancy and allow the user to increase or decrease the lighting level. It works with 0-10 VDC dimming drivers and ballasts to control lighting loads including LEDs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Collection consolidated to white option
- Defaults to Manual-ON operation for maximum energy savings
- Neutral Sense™ connection option with break off tab to expose neutral terminals
- Color-matched lens and low profile for appealing design
- Supports Partial-ON operation for energy code compliance or incentives
- 120/240/277VAC and 347VAC models
- Allows fully functional multi-way control from up to four switch locations
Specifications
General Info
| Color | Black | ||
| Product Family / Series / Group | Standalone | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Replaced by Part Number | PW-311-347-W | ||
| UPC Number | 754182939077 |
Dimensions
| Product Depth US | 1.8 in | ||
| Product Height US | 4.5 in | ||
| Product Volume US | 36.425 cu in | ||
| Product Width US | 1.8 in | ||
| Product Weight US | 0.3275 lb |
Additional Information
| DesignLights Consortium Qualified System | Yes | ||
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 4.3 A | ||
| Sensor Type | Occupancy | ||
| Sensor Technology | Passive Infrared (PIR) | ||
| Wattage | 1500 W |
Resources
Installation Instructions
CAD Drawings
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DSW-302-W-U | Wattstopper
The DSW-302 dual technology wall switch sensor turns lights ON and OFF based on occupancy and contains two relays for controlling two independent lighting loads or circuits.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS20AC3KL | Pass and Seymour
Extra Heavy-Duty Spec. Grade and Security Switches

