Discontinued - Dual Tech Wall Switch Occupancy Sensor, 347V, Red
DSW-301-347-R
Wattstopper
Dual Tech Wall Switch Occupancy Sensor is rated
out of
5 by
3.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by DSW-301-347-W
The DSW-301 dual technology wall switch sensor turns lights OFF and ON based on occupancy. It combines the benefits of passive infrared (PIR) and ultrasonic detection technologies. The DSW-301 replaces existing wall switches and fits behind a standard decorator wall plate.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Collection consolidated of in 347 V to white option
- Zero-crossing for long relay life
- Vandal resistant lens combines precise coverage with durability
- Selectable walk-through mode turns lights off three minutes after initial occupancy if no motion is detected after the first 30 seconds
- Test mode allows quick and easy adjustments
- Selectable audible alert for impending shutoff
- In automatic mode, sensor returns automatically to Auto-ON after lights are turned off manually; ideal for presentations
- Four occupancy logic options to customize control to meet application needs
- The DSW-301 sensors can be wired together for convenient control of a common load only with other DSW-301 sensors
Specifications
General Info
| Color | Red | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Replaced by Part Number | DSW-301-347-W | ||
| UPC Number | 754182935673 |
Dimensions
| Product Depth US | 5.8 in | ||
| Product Height US | 8.5 in | ||
| Product Volume US | 39.1 cu in | ||
| Product Width US | 5.8 in | ||
| Product Weight US | 4.3 lb |
Additional Information
| DesignLights Consortium Qualified System | Yes | ||
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 4.3 A | ||
| Sensor Type | Occupancy | ||
| Sensor Technology | Passive Infrared (PIR), Ultrasonic | ||
| Wattage | 1500 W |
Resources
Installation Instructions
Supporting Document
Reviews
Rated 1 out of
5
by
John from
Dsw-301
Third year electrician here. I have yet to be on a job where these switches work without 30+ minutes of troubleshooting or they just don't work at all. I like the legrand brand of products except these
Date published: 2025-02-27
Rated 1 out of
5
by
renemcclugard from
horrible for office setting
This is horrible for an office setting if you work at a computer or are required to read/write for extended periods. The lights constantly turn off, requiring you to get up to turn the lights back on.
Date published: 2024-09-08
Rated 5 out of
5
by
John from
DT Wall Sensor
Product works beautifully in the proper application. If lights are shutting off, the design was not appropriate.
Date published: 2026-04-22
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
How do I set the control to be on constantly until I am ready to leave the area. I am not always within visibility of the switch and have to go near it for the lights to come back on.
Disabling the Motion Sensor
To set the switch to function as a manual-only control:
1. Remove the button cover: Firmly squeeze the top sides of the button assembly and gently pull it away from the unit.
2. Adjust the Ultrasonic Trimpot: Locate the Ultrasonic Sensitivity Adjustment Trimpot (the small dial). Turn this trimpot to the minimum position (fully counter-clockwise).
3. Confirm the Override: When the trimpot is at the minimum position, the Red LED will glow solid. This indicates that the sensor has been overridden and will no longer respond to motion.
4. Verify Operation: At this point, the load will stay in its current state (ON or OFF) until the front button is manually pressed.
Date published: 2026-07-14
Using as a single pole switch , wiring is correct black is line side, red is my load, blue and white is my neutral, I have power at the black wire. The switch is clicking when I press the button, but my load wire is not getting power.
For single-pole operation of the DSW-301-W, the black wire must be the line (hot) and the red wire must be the switched load. The device also requires a reference connection for its internal electronics.
If a neutral is available, connect the blue wire and the white-striped wire to neutral.
In retrofit applications where no neutral is present, the blue wire and white-striped wire may be connected to ground, provided the grounding path is sufficient.
If the switch clicks but the load does not turn on, this typically indicates a wiring or neutral/ground reference issue.
If wiring has been verified and the issue persists, please contact Wattstopper Technical Support for troubleshooting assistance.
Date published: 2026-02-02
We have these switches in our artist studios but do not understand how to set them. What settings should the dip switches be in so that it turns on by motion? We need this in a washroom. Thanks.
The DSW-301 has a set of DIP switches located behind the button. To enable the lights to turn on automatically by motion, set DIP switch 8 to the “Off” position.
Please note: pressing the button manually will override the sensor for the length of the selected time delay. For example, if the time delay is set to 15 minutes and the button is pressed, the lights will remain off until that delay has expired. This feature is known as Presentation Mode.
Date published: 2025-10-12
Can I disable manual on/off function on this occupancy dsw-301? It's a commercial application and I need it to be infrared/ultrasonic only so customers can't turn the lights off. I will be using 2 of these in a 3-way.
The manual ON/OFF function of the Wattstopper DSW-301 cannot be disabled. This device is a wallbox occupancy sensor switch, and while you can adjust or disable the sensor functionality through settings, the physical pushbutton remains active and cannot be overridden or locked out.
For commercial applications where manual override is not desired, you might want to consider a ceiling or wall-mounted sensor, which would remove user access to manual controls entirely.
Date published: 2025-05-06
CAN YOU SEND ME THE WARRANTY INFO FOR THE DSW-30-W? i HAVE PURCHASED SEVERAL AND NEED THE WARRANTY INFO FOR THE PROJECT MANUAL.
The DSW-301 has a 5 year warranty. We cannot send the Warranty Statement on this forum, but you can contact Wattstopper Technical Support at 800-879-8585 to have it sent to you.
Date published: 2025-10-12
Is there a dimmable version for this?
DW-311
Date published: 2025-10-12
If the switch is not working on motions how do you set it to do so
Hi Bobby,
To set this switch to auto on when you enter, you have to put dipswitch 8 in the down/off position to enable auto on.
Date published: 2025-10-12
Replaced sensor switch w/DSW-301. Connected line to blk, grn to ground, capped ylw, and load to combo of blu/wht, red, neutral. Load is 120-wt LED driver. PIR flashes red, device "clicks" on/off, but no power to LED driver. how to diagnose?
Hi Jerome,
I suggest giving the wiring another look. You mentioned the load is connected to a combination of blue with white striped wire, red, and neutral. The wiring should be as follows:
Black > Power from your Service Panel
Red > Load wire to be connected to your fixture
Yellow > Traveller Wire (to be capped if used as a single pole switch)
Green > Ground
Blue with White Stripe > Connect to the Neutral (If there is no neutral present, connect along with the ground wire)
I would verify functionality at this point.
Date published: 2025-10-12
Bazaarvoice SAP Hybris Integration Version 2.8.1
