text.skipToContent text.skipToNavigation

HS Cover Plate, 1-gang, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The HS Series Card Key Switch turns electrical circuits on or off when a card key or HS-FOB Key Fob is inserted or removed from its slot.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Collection consolidated to white option
  • Room key activated master switch for hotel guest room lighting
  • Line and low voltage models
  • 30-second egress time
  • Facilitates energy savings in hotels, motels and boarding houses
  • Backlit card key slot for visibility in darkened rooms
  • Optional key fob for rooms that do not use a card key

Specifications

General Info
Color White
Product Type Cover Plate
Material Plastic
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Wall Plate Type Decorator
Warranty Type 5-Year
UPC Number 754182920846
Dimensions
Product Depth US 0.65 in
Product Height US 4.7 in
Product Volume US 9.2 cu in
Product Width US 3.0 in
Product Weight US 1.1 oz
Additional Information
Security   Yes This product is ioXt certified
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Compatibility HS-100, HS-150
Indoor/Outdoor Indoor
Mounting Type Box Mounted
Number of Gangs 1
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
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Recently Viewed