Astronomic Time Switch 24/7 800W, White, Box
RT-200-W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The RT-200 Astronomical time clock and timer switch automatically turns lighting or other loads on and off according to user programming. It replaces standard single-pole wall switches for energy savings and security.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Turns lights on and off relative to dusk or dawn, or at selected times of day on selected days of the week
- Bright OLED display for clear viewing from a wide angle
- Shipped in default 2 hour countdown time, easily changed to other lengths or none.
- Ideal for any application where precise time-based control is desired
- Includes eight programmable control schedules
- Ideal for meeting California Title 24 Residential Exterior Astronomical Time-Switch with max 6 hour countdown requirement
Specifications
General Info
| Color | White | ||
| Product Type | Wall Switch | ||
| Material | Plastic | ||
| Application Sector | Commercial | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Features | Single Display, Timer | ||
| Wall Plate Included | No | ||
| Installation Location | Wall Box | ||
| Switch Type | Push | ||
| Warranty Type | 5-Year | ||
| Standard | UL, cUL | ||
| UPC Number | 754182918478 |
Dimensions
| Product Depth US | 1.8 in | ||
| Product Height US | 4.1 in | ||
| Product Volume US | 30.015 cu in | ||
| Product Width US | 1.8 in | ||
| Product Weight US | 0.2491 lb |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 4.3 A | ||
| On Function | Selectable Auto/Manual | ||
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Flying Leads | ||
| Connection Type | Wired | ||
| Frequency Rating | 50/60 Hz | ||
| Load Rating | 1200 W @ 277 VAC, 800 W @ 120 VAC | ||
| Number of Buttons | 1 | ||
| Number of Poles | Single Pole | ||
| Timer Type | Astronomical | ||
| Timer Duration | 1-6 Hours, 5-30 Minutes | ||
| Operating Temperature | 32°-122°F | ||
| Horsepower Rating | 1/6 HP @ 120 VAC | ||
| Timing Range | 24-Hour Programmable | ||
| Voltage | 120 VAC, 277 VAC |
Resources
Cutsheet
Installation Instructions
Supporting Document
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
The manual explains how to set up to 8 program on/off schedules, but NOT how to actually select one of those schedules. I have completed the laborious process of entering the schedules, now HOW DO I SELECT A SCHEDULE THAT HAS BEEN PROGRAMED??
The RT-200-W does not require you to manually "select" or "activate" a specific program after you have finished entering the settings. The device is designed to automatically run all schedules that have active Day(s) assigned to them.
On the RT-200, a schedule is considered "active" as soon as it is assigned to any day of the week (e.g., Mon-Fri, Weekends, or All). If you have programmed multiple schedules, the unit will simply execute each one as the scheduled time occurs for the current day.
If you want to prevent a specific program from running without deleting your laborious settings, you must change its Day(s) setting to None. This deactivates that particular program while keeping the times saved in memory for future use.
If the display shows MANUAL instead of PROG, it means the button was pressed manually to override the current state. The device will stay in manual mode for its default countdown period (usually 2 hours) or until the next scheduled event occurs, at which point it will automatically return to its programmed schedule.
Date published: 2026-07-16
Is this device dimmable? If not, do you offer a comparable astronomical time switch that is?
The RT-200-W is not a dimmable device; it functions strictly as a time switch and does not provide any load dimming capability.
At this time, there is no single Wattstopper product that combines astronomical scheduling with integrated dimming in one unit. To achieve both automated scheduling and dimming control, a multi-component solution would be required.
For a solution that fits your specific application and lighting setup, it would be best to review the requirements in more detail. A direct discussion with Wattstopper Technical Support can help identify the appropriate combination of devices to meet both scheduling and dimming needs.
Date published: 2026-05-19
Brand new RT-200W. After power cycle, time resets to 12AM. However, date and programs remain in memory. Is this unit faulty?
So I noticed that once the program executed that evening the time was retained after a power cycle. Seems like a minor firmware bug.
Date published: 2025-09-02
How can I program it so the switch never turns off?
To ensure the RT-200 switch remains on continuously, you’ll need to perform a factory reset to remove any existing schedules. This will reset the date, time, location, and all programmed settings. Once reset, the switch will no longer automatically turn lights on or off—you will have manual push-button control only.
Date published: 2025-04-17
Does this work with LED lights?
Yes, the RT-200 is compatible with LED lighting loads. It is designed to support a wide range of lighting technologies, including LED, incandescent, and fluorescent. However, for optimal performance, ensure that the total LED load does not exceed the device’s rated capacity.
Date published: 2025-03-27
How do I turn off the timer function and just have it operate as a regular light switch? The instructions don’t say how to do that.
Performing a reset will achieve what you're looking for.
The RT-200 has a reset button located under the ON/OFF button. Press and release the reset button. The display will reset so that the Legrand logo appears as it does upon initial power-up. At this point, the date, time, location, and programs will have been reset.
Date published: 2025-01-24
I have programmed the switch for timed on and off (program 1), yet the screen continues to read manual even after 24 hours. Am I missing something?
The RT-200 will stay in MANUAL mode until the next scheduled event occurs. If this is not the behavior you are witnessing, please contact Wattstopper Technical Support @ 800-879-8585 for troubleshooting assistance.
Date published: 2024-11-08
I have programmed 3 programs (1,2,3 of 8 available) and want to use Prg 1 as the primary but the screen keeps showing Prg 2. How do I correct this? Thank you.
It appears that your request is quite specific and may require personalized assistance.
For more tailored support, I recommend contacting our Technical Support team directly. They have the expertise to address intricate issues and provide customized solutions. You can reach them via phone at 800-879-8585.
Date published: 2024-07-11
Bazaarvoice SAP Hybris Integration Version 2.8.1
