Astronomic Time Switch 24/7 800W, Black, Box
RT-200-B
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The RT-200 Astronomical time clock and timer switch automatically turns lighting or other loads on and off according to user programming. It replaces standard single-pole wall switches for energy savings and security.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Turns lights on and off relative to dusk or dawn, or at selected times of day on selected days of the week
- Bright OLED display for clear viewing from a wide angle
- Shipped in default 2 hour countdown time, easily changed to other lengths or none.
- Ideal for any application where precise time-based control is desired
- Includes eight programmable control schedules
- Ideal for meeting California Title 24 Residential Exterior Astronomical Time-Switch with max 6 hour countdown requirement
Specifications
General Info
| Color | Black | ||
| Type | Timer Switch | ||
| Material | Plastic | ||
| Application Sector | Commercial | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Features | Single Display, Timer | ||
| Wall Plate Included | No | ||
| Installation Location | Wall Box | ||
| Switch Type | Push | ||
| Warranty Type | 5-Year | ||
| Standard | UL, cUL | ||
| UPC Number | 754182918515 |
Dimensions
| Product Depth US | 1.8 in | ||
| Product Height US | 4.1 in | ||
| Product Volume US | 30.015 cu in | ||
| Product Width US | 1.8 in | ||
| Product Weight US | 0.2491 lb |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 4.3 A | ||
| On Function | Selectable Auto/Manual | ||
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Flying Leads | ||
| Connection Type | Wired | ||
| Frequency Rating | 50/60 Hz | ||
| Load Rating | 1200 W @ 277 VAC, 800 W @ 120 VAC | ||
| Number of Buttons | 1 | ||
| Number of Poles | Single Pole | ||
| Timer Type | Astronomical | ||
| Timer Duration | 1-6 Hours, 5-30 Minutes | ||
| Operating Temperature | 32°-122°F | ||
| Horsepower Rating | 1/6 HP @ 120 VAC | ||
| Timing Range | 24-Hour Programmable | ||
| Voltage | 120 VAC, 277 VAC |
Resources
Cutsheet
Installation Instructions
Supporting Document
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WRC-20-2-G | Wattstopper
Wireless Receptacle Controls facilitate occupancy-based AutoOn/Auto-Off control of plug loads without the need to wire receptacles to room controllers.
