Hardware and 1st Year Remote Support Warranty For Wattstopper PLUS and Retrofit
RACCESS-R
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Remote Access (RACCESS) is a connected services offering that enables secure access for remote diagnostics and real-time technical support from the Legrand Remote Operations Center (ROC). RACCESS includes both hardware to enable a secure remote connection and a first-year enhanced warranty.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Remote Access (RACCESS) is a connected services offering that enables secure access for remote diagnostics and real-time technical support from the Legrand Remote Operations Center (ROC). RACCESS includes both hardware to enable a secure remote connection and a first-year enhanced warranty.
- Remote diagnostic support for start-up and troubleshooting
- Factory-provided programming and configuration
- Real-time system overview and training for facility managers/personnel
- Dedicated cellular modem for a secure connection
- Relocatable cellular antenna
- Dedicated priority access to Legrand Level 2 support experts
- Customer-initiated remote diagnostic testing with notification of device problems
Specifications
General Info
| Color | Black | ||
| Product Type | Support Service | ||
| Finish | Matte | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Wattstopper PLUS | ||
| Product Line | Wattstopper | ||
| Country Of Origin | United States | ||
| Installation Location | Enclosure, Network Rack | ||
| Warranty Type | 1-Year | ||
| Standard | UL, cUL, RoHS, DLC | ||
| UPC Number | 754182941803 |
Dimensions
| Product Depth US | 1.3 in | ||
| Product Length US | 4.8 in | ||
| Product Width US | 4.6 in |
Listing Agencies / 3rd Party Agencies
| cUL Listed | Yes |
Additional Information
| DesignLights Consortium Qualified System | Yes | ||
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Antenna Type | 2x2 MIMO | ||
| Antenna Pattern | Omni-directional | ||
| Number of Connections | 2 | ||
| Connector Type | RJ-45 | ||
| Compatibility | LMBC, LMBR, LMJA-9XXX, NB, SSU, Wattstopper PLUS Wired, Wattstopper PLUS Wireless | ||
| Indicator | Device Status LED | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 9 to 33 VDC | ||
| Mounting Type | Adhesive, Magnetic, Wall | ||
| Operating Temperature | -4°-140°F | ||
| Operating Temperature Max | 140 °F | ||
| Operating Temperature Min | -4 °F | ||
| Operating Humidity | 10-90% RH (Non-Condensing) | ||
| Storage Temperature | -40° - 185° F |
Resources (4)
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LP24F-8-G-115 | Wattstopper
WattStopper's LP24 Peanut Plus Lighting Control Panels provide simple, effective zone-based control of exterior and interior lighting in small applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LP24S-8-G-347 | Wattstopper
WattStopper's LP24 Peanut Plus Lighting Control Panels provide simple, effective zone-based control of exterior and interior lighting in small applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN-PTC-20FT-GB2 | Wattstopper
The EN-PTC-20FT-GB2 is a 20ft jumper of Greenbus cable
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KTWIFI1 | adorne Collection
Everything you need to start enjoying app-based total home lighting control.
$405.26
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN-BC-1000FT-GB2 | Wattstopper
The EN-BC-1000ft-GB2 is a 1000ft roll of Greenbus cable
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN-CP24-10V | Wattstopper
The EN-CP panel provides high-power switching and 0-10V dimming between groups of luminaires and the GreenBus™ communication network.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB45CTAATR | Wiremold
Low profile cover designed to attach to the EFB45S style floor boxes.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PTTR20ACUSBW | Pass and Seymour
Pass and Seymour PlugTail® Commercial Specification Grade USB Charging Receptacles