Power over Ethernet (PoE) Injector, Black
TPE-113GI
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
TPE-113GI, combines electrical power with a Gigabit network connection to produce a Gigabit Power over Ethernet (PoE) signal. Connect this device to a non-PoE switch and then run an Ethernet cable for up to 100 meters (328 Ft.) to network PoE devices.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
TPE-113GI, combines electrical power with a Gigabit network connection to produce a Gigabit Power over Ethernet (PoE) signal. Connect this device to a non-PoE switch and then run an Ethernet cable for up to 100 meters (328 Ft.) to network PoE devices.
- Supplies PoE (15.4W)
- Network a PoE device located up to 100 meters (328 ft.) away
- Converts a non-PoE Gigabit port to a PoE Gigabit port
Specifications
General Info
| Color | Black | ||
| Product Type | PoE Injector | ||
| Material | Plastic | ||
| Finish | Plastic | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Wattstopper PLUS | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Included | Power Adapter | ||
| Installation Location | Wall | ||
| Warranty Type | 5-Year | ||
| UPC Number | 840356702834 |
Dimensions
| Product Depth US | 2.75 in | ||
| Product Height US | 1.0 in | ||
| Product Width US | 1.8 in | ||
| Product Weight US | 1.6 oz |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes | ||
| FCC Compliant | Yes |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Energy Savings | No |
Technical Information
| Max Distance Support | 328 ft | ||
| Number of Connections | 2 | ||
| Topology | Star | ||
| Connector Type | RJ-45 | ||
| Compatibility | DALI, Wattstopper PLUS Wired, Wattstopper PLUS Wireless | ||
| Data Transfer Rate | 1000 Mbps | ||
| Indicator | Receive LED, Transmit LED | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 100 to 240 V | ||
| Device Interface | Ethernet | ||
| Mounting Type | Screw Mount | ||
| Operating Temperature | 32°-122°F | ||
| Operating Temperature Max | 122 °F | ||
| Operating Temperature Min | 32 °F | ||
| Output Voltage | 48 VDC | ||
| Storage Temperature | -4° - 140° F |
Resources (5)
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3450IV | On-Q
RJ45 Cat 5e T568 A/B Keystone Insert
$5.46
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3450WH | On-Q
RJ45 Cat 5e T568 A/B Keystone Insert
$5.46
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3450GY | On-Q
RJ45 Cat 5e T568 A/B Keystone Insert
$5.46
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3450OR | On-Q
RJ45 Cat 5e T568 A/B Keystone Insert
$5.46
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TEG-S16G | Wattstopper
TEG-S16G provides high bandwidth performance
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3450BE | On-Q
RJ45 Cat 5e T568 A/B Keystone Insert
$5.46




