Clamps are used to junction runway sections together in a variety of configurations. Whether sections are extended in-line or junctioned perpendicularly or are transitioned from horizontal to vertical, clamps provide a solid connection to assure the runway layout will provide the necessary support for your cabling.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Product Type | Runway Clamp | ||
| Material | Steel | ||
| Finish | Zinc | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS;UL 1863 | ||
| UPC Number | 662875557500 |
Dimensions
| Product Depth US | 1.25 in | ||
| Product Height US | 2.13 in | ||
| Product Width US | 7.0 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
BIM Models
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can this splice bracket to used as a ground if the tray paint is bared where the brackets go? A competitor, CPI, allows removing paint, and using an anti oxidant at splice plate location in lieu of using grounding jumpers.
Hello, it’s not a UL tested method. It is up to the AHJ for acceptance. (Authority having jurisdiction).
Date published: 2026-01-08
Bazaarvoice SAP Hybris Integration Version 2.8.1
