Clarity 5E panel jack, rear load, T568A/B, 180 deg, orange
PJ5E00-43
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity 5E panel jacks rear load into panels and exceed Category 5e component specifications. Rear load positive latch design, secures mounting of the jack into the panel. Universal T568A/B wiring label and tapered wiring towers simplify termination.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- New positive jack latching design: Secures mounting of jacks into panel.
- Easy to follow universal wiring label that supports T568A and T568B wiring schemes: Quick and user-friendly, eliminates confusion.
- New panel jack footprint: Allows high density panel applications.
- Icon compatible: Supports 606 designation requirements.
- RoHS compliant: Lead free.
Specifications
General Info
| Color | Orange | ||
| Product Type | Jack | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Warranty Type | 5-Year | ||
| Standard | UL Standard | ||
| UPC Number | 662875629825 |
Dimensions
| Product Depth US | 1.05 in | ||
| Product Height US | 0.88 in | ||
| Product Width US | 0.56 in |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Connector Type | RJ-45 | ||
| Connectivity Footprint | TracJack | ||
| Impedance | 100 Ohm | ||
| Termination Style | 110 | ||
| Wire Gauge | 22-24 AWG |
Resources
Catalog
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
