text.skipToContent text.skipToNavigation

TracJack USOC six-position RJ25C, Lt Blue

63700005-26 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

TracJack Module provides a single RJ25C six-position jack. TracJack is a versatile single jack solution in a front-load footprint which allows a choice of up to six jacks/connectors to fit in a single gang plate
Color Light Blue
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Traditional 110 termination
  • Standard TracJack footprint
  • Icon compatible, with Category 5e marking on jack face

Specifications

General Info
Color Light Blue
Type Jack
Material Plastic
Application Sector Commercial, Industrial
Product Line Ortronics
Country Of Origin Mexico
Warranty Type 5-Year
Standard UL Standard
UPC Number 662875320074
Dimensions
Product Depth US 1.04 in
Product Height US 0.92 in
Product Width US 0.73 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Connectivity Footprint TechChoice
Connector 1 RJ-25C Female
Connector 2 110 Punchdown Female
Frequency Rating 3 GHz
Impedance 75 Ohm

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;