text.skipToContent text.skipToNavigation

TracJack Module F Connector F/F, Electrical Ivory

63700006-13 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

TracJack Module provides a single RJ25C six-position jack. TracJack is a versatile single jack solution in a front-load footprint which allows a choice of up to six jacks/connectors to fit in a single gang plate
Color Electrical Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Traditional 110 termination
  • Standard TracJack footprint
  • Icon compatible, with Category 5e marking on jack face

Specifications

General Info
Color Ivory
Type Jack
Material Plastic
Application Sector Commercial, Industrial
Product Line Ortronics
Country Of Origin Taiwan, Province Of China
Warranty Type 5-Year
Standard UL Standard
UPC Number 662875294672
Dimensions
Product Depth US 0.57 in
Product Height US 0.92 in
Product Width US 0.73 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Connectivity Footprint TechChoice
Connector 1 F-Type Female
Connector 2 F-Type Male
Frequency Rating 3 GHz
Impedance 75 Ohm

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;