
Q-Series Patch Cords, CAT6, Non-Booted, Orange, 2 FT
566-140-002
Quiktron
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q-Series patch cords are a perfect solution for when cost and speed of delivery are top priority. Designed to perform to TIA-568.2-D standards, Q-Series cords are available in a full range of colors and lengths, stocked and ready to order.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Orange | ||
Type | Copper Patch Cord | ||
Application Sector | Commercial, Industrial | ||
Product Line | Quiktron | ||
Country Of Origin | Vietnam | ||
Features | Standard Diameter | ||
Warranty Type | 5-Year | ||
UPC Number | 884815775946 |
Dimensions
Cable Length | 2 ft | ||
Product Length US | 2.0 FT | ||
Product Weight US | 0.05 lb |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Diameter | 0.224 in | ||
Bend Radius | 0.896 in | ||
Braid | Non-braided Wiring | ||
Cable Type | Non-Booted | ||
Category Performance Rating | Cat6 | ||
Compatibility | RJ-45 | ||
Conductor Material | Copper | ||
Conductor Stranding | Stranded | ||
Connector 1 | RJ-45 Male | ||
Connector 2 | RJ-45 Male | ||
Jacket Material | PVC | ||
Jacket Rating | CM Rated | ||
Jacket Application | Riser Rated | ||
Operating Temperature | -10°-60°C | ||
Operating Temperature Max | 60 °C | ||
Operating Temperature Min | -10 °C | ||
Operating Humidity | 0-90% RH (Non-Condensing) | ||
Storage Humidity | 0-90% RH (Non-Condensing) | ||
Plating Specification | 50 µ in Gold | ||
Shielded/Unshielded | Unshielded | ||
Storage Temperature | -40° - 60° C | ||
Termination Style | Pre-Terminated | ||
Voltage | 300.0 V | ||
Wire Gauge | 24 AWG |
Resources
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
what's the difference between 566-110-007 vs 566-110-007RP?
Bazaarvoice SAP Hybris Integration Version 2.8.1