text.skipToContent text.skipToNavigation

Q-Series Patch Cords, CAT6, Non-Booted, Orange, 9 FT

566-140-009
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 1501ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;

Q-Series patch cords are a perfect solution for when cost and speed of delivery are top priority. Designed to perform to TIA-568.2-D standards, Q-Series cords are available in a full range of colors and lengths, stocked and ready to order.
WHERE TO BUY

Specifications

General Info
UPC Number 884815783378
Country Of Origin China
Product Line Legrand
Application Sector Commercial/Industrial
Type Copper Patch Cord
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 1500ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;