50FT Orange Q-Series Patch Cords CAT6 Non-Booted
566-140-050
Quiktron
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q-Series patch cords are a perfect solution for when cost and speed of delivery are top priority. Designed to perform to TIA-568.2-D standards, Q-Series cords are available in a full range of colors and lengths, stocked and ready to order.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Q-Series patch cords are a perfect solution for when cost and speed of delivery are top priority. Designed to perform to TIA-568.2-D standards, Q-Series cords are available in a full range of colors and lengths, stocked and ready to order.
- Connector: 50micron gold plated RJ45 male to male
- Conductor: 24AWG stranded copper
- Warranty Type: Lifetime warranty
- Price Sensitive: Perfect solution for when cost and speed of delivery are top priority
- Standards Compliant: Perform to TIA-568.2-D standards
Specifications
General Info
| Color | Orange | ||
| Product Type | Patch Cord | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Quiktron | ||
| Country Of Origin | Vietnam | ||
| Features | Standard Diameter | ||
| Warranty Type | 5-Year | ||
| UPC Number | 884815756556 |
Dimensions
| Cable Length | 50 ft | ||
| Product Length US | 50.0 FT | ||
| Product Weight US | 1.25 lb |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Diameter | 0.224 in | ||
| Bend Radius | 0.896 in | ||
| Braid | Non-braided Wiring | ||
| Cable Type | Non-Booted | ||
| Category Performance Application | Cat6 | ||
| Compatibility | RJ-45 | ||
| Conductor Material | Copper | ||
| Conductor Stranding | Stranded | ||
| Connector 1 | RJ-45 Male | ||
| Connector 2 | RJ-45 Male | ||
| Jacket Rating | CM Rated | ||
| Jacket Application | Riser Rated | ||
| Operating Temperature | -10°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Operating Humidity | 0-90% RH (Non-Condensing) | ||
| Storage Humidity | 0-90% RH (Non-Condensing) | ||
| Plating Specification | 50 µ in Gold | ||
| Shielded/Unshielded Cable | Unshielded | ||
| Storage Temperature | -40° - 60° C | ||
| Number of Strands | 7 | ||
| Termination Style | Pre-Terminated | ||
| Voltage | 300.0 V | ||
| Wire Gauge | 24 AWG |
Resources (2)
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
what's the difference between 566-110-007 vs 566-110-007RP?
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
566-120-035 | Quiktron
Q-Series Patch Cords, CAT6, Non-Booted
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
566-135-012 | Quiktron
Q-Series Patch Cords, CAT6, Non-Booted
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
566-145-005 | Quiktron
Q-Series Patch Cords, CAT6, Non-Booted
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
566-130-015 | Quiktron
Q-Series Patch Cords, CAT6, Non-Booted
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
566-140-100 | Quiktron
Q-Series Patch Cords, CAT6, Non-Booted
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
566-135-035 | Quiktron
Q-Series Patch Cords, CAT6, Non-Booted
